Flame Resistant, One-Touch Fitting, Plug-In Reducer, KRR Series (KRR08-10)

Flame Resistant, One-Touch Fitting, Plug-In Reducer, KRR Series KRR08-10

Product Details:

Manufacturer part number: KRR08-10

Brand: SMC

Price: 5.24

Delivery time: 4 Days


Technical Data:

Compatible Tube Outer Diameter 1: 8 mm

Applicable Fitting Size (mm): 10


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

KRR08-10

Part Number
KRR08-10
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Compatible Tube Outer Diameter 1
(mm)
Applicable Fitting Size (mm)

5.24 €

10 4 Days 810

Loading...

  1. 1

This page is Flame Resistant, One-Touch Fitting, Plug-In Reducer, KRR Series, part number KRR08-10.
You can find the detail information about specifications and dimensions on part number KRR08-10.

Variation of this product

Part Number
KRR06-08
KRR06-10
KRR08-12
KRR10-12
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Compatible Tube Outer Diameter 1
(mm)
Applicable Fitting Size (mm)

4.39 €

10 4 Days 68

4.66 €

10 4 Days 610

5.45 €

10 4 Days 812

5.63 €

5 4 Days 1012

Tech Support