Flame Resistant, One-Touch Fitting, Universal Male Elbow, KRV Series (Part Numbers)

Flame Resistant, One-Touch Fitting, Universal Male Elbow, KRV Series
· Effective when piping is in a confined space
· Release collar allows easy removal of tubing without damaging the tube
· Ideal for areas where weld splatter is generated
· Flame resistant material
· Maximum operating pressure of 1.0MPa

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

KRV10-02S

Part Number
KRV10-02S
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

11.03 €

5 4 Days

Loading...

  1. 1

Basic information

Compatible Tube Outer Diameter 1(mm) 10 Connection Type R Connection screw 1/4

This page is Flame Resistant, One-Touch Fitting, Universal Male Elbow, KRV Series, part number KRV10-02S.
You can find the detail information about specifications and dimensions on part number KRV10-02S.

Tech Support