All Metal Exterior Speed Controller, Elbow Type, AS-X737 Series (Part Numbers - CAD Download)

All Metal Exterior Speed Controller, Elbow Type, AS-X737 Series
· Metallic exterior (except sealant).
· Spatter cover can be used.
· Port sizes: R 1/8, R 1/4 and R 3/8.
· Applicable tubing O.D.: Ø 6, Ø 8 and Ø 10.
· Ambient and fluid temperature: -5 to 60 °C.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
AS2201-01-F06S-X737
AS2201-02-F06S-X737
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Connection Dia.

25.87 €

1 4 Days 1/8

25.87 €

1 4 Days 1/4

Loading...

  1. 1

Basic information

Control Direction Meter-Out Lock Nut Type Hexagon Shape Lock Nut Types of Screw R
Applicable Tube O.D. mm(mm) 6 Body Size 1/8, 1/4 Standard

Tech Support