2-Colour Display Digital Pressure Switch for Air, ISE70 Series

2-Colour Display Digital Pressure Switch for Air, ISE70 Series
· This product is being discontinued and will be replaced by ISE70-L2 series.
· Digital pressure switch for air w/2-color display
· NPN/PNP open collectors (1 or 2 outputs)
· IP67 enclosure
· Standards: CE marking, UL/CSA (UL508) compliance

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

ISE70-02-43

Part Number
ISE70-02-43
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

178.66 €

1 4 Days

Loading...

  1. 1

Basic information

Type Pressure Switch Plumbing Thread Type Rc Nominal Pipe Thread Size 1/4
Unit Specifications With unit display switching function Option None Input/output specifications NPN open collector 1 output (pin no. 4) + PNP open collector 1 output (pin no. 2)

This page is 2-Colour Display Digital Pressure Switch for Air, ISE70 Series, part number ISE70-02-43.
You can find the detail information about specifications and dimensions on part number ISE70-02-43.

Tech Support