3-Screen Display High-Precision Digital Pressure Switch, ZSE20A(F) / ISE20A Series

3-Screen Display High-Precision Digital Pressure Switch, ZSE20A(F) / ISE20A Series
· 2 outputs + Analogue output (Voltage/Current).
· IP40.
· Applicable fluid: Air, Non-corrosive gas, Non-flammable gas.
· Repeatability: ±0.2 % F.S.
· Response time: 1.5 ms or less.
· Consumption: 35mA or less.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

ISE20A-T-01-J

Part Number
ISE20A-T-01-J
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

91.39 €

1 33 Days

Loading...

  1. 1

Basic information

Pipe Port Type Male thread Plumbing Thread Type R Nominal Pipe Thread Size 1/8
Unit Specifications With unit selection function Bracket None Lead Wire Lead wire with connector, 5-core, 2 m
Calibration Certificate included Without calibration certificate Output Specification PNP open collector 2 outputs + Analogue voltage output

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360