Pressure Switch with Piping Adapter, IS10 Series (IS10E-20F02-L-A)

Pressure Switch with Piping Adapter, IS10 Series IS10E-20F02-L-A

Product Details:

Manufacturer part number: IS10E-20F02-L-A

Brand: SMC

Price: 84.31

Delivery time: 4 Days


Technical Data:

Nominal Pipe Thread Size: [1/4] 1/4

Option: 3m Lead wire

Body size: 20


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

IS10E-20F02-L-A

Part Number
IS10E-20F02-L-A
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Nominal Pipe Thread Size Option Body size

84.31 €

1 4 Days [1/4] 1/43m Lead wire20

Loading...

  1. 1

Basic information

Type Pressure Switch Plumbing Thread Type G

This page is Pressure Switch with Piping Adapter, IS10 Series, part number IS10E-20F02-L-A.
You can find the detail information about specifications and dimensions on part number IS10E-20F02-L-A.

Variation of this product

Part Number
IS10E-20F02-A
IS10E-30F02-6L-A
IS10E-30F03-6-A
IS10E-30F03-LR-A
IS10E-40F04-6L-A
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Nominal Pipe Thread Size Option Body size

74.65 €

1 4 Days [1/4] 1/4Standard20

95.18 €

1 4 Days [1/4] 1/46 + L30

82.94 €

1 4 Days [3/8] 3/80.1 to 0.6MPa Set Pressure Range30

84.66 €

1 39 Days [3/8] 3/8L + R30

95.77 €

1 22 Days [1/2] 1/26 + L40

Tech Support