Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Type | Applicable Fluid | Operating Environment | Switching Type | Driving Type | Tube Diameter | Orifice Diameter (mm) | Number of Solenoids | Operating Pressure Differential Range (MPa) | Application | Option | Body material | Detailed type | Functions | Pilot port thread type | B port size | Diaphragm | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
387.15 € | 1 | Quote | Air Operating Type | Chemical | Standard | Normally Closed | Pilot Type | Ø3 | 4 | Single Solenoid | 0.3~0.5 | Single Item | With flow rate adjustment | PFA | Standard | - | Rc 1/8 | Ø3 | - | ||
337.84 € | 1 | Quote | Air Operating Type | Chemical | Standard | Normally Closed | Pilot Type | Ø3 | 4 | Single Solenoid | 0.3~0.5 | Single Item | None | PFA | Standard | - | Rc 1/8 | Ø3 | - | ||
337.61 € | 1 | Quote | Air Operating Type | Chemical | Standard | Normally Closed | Pilot Type | Ø4 | 4 | Single Solenoid | 0.3~0.5 | Single Item | None | PFA | Standard | - | Rc 1/8 | Ø4 | - | ||
387.15 € | 1 | Quote | Air Operating Type | Chemical | Standard | Normally Closed | Pilot Type | Ø4 | 4 | Single Solenoid | 0.3~0.5 | Single Item | With flow rate adjustment | PFA | Standard | - | Rc 1/8 | Ø4 | - | ||
368.27 € | 1 | Quote | Air Operating Type | Vacuum / Chemical | Standard | Normally Closed | Pilot Type | Ø4 | 4 | Single Solenoid | 0.3~0.5 | Single Item | None | PFA | Vacuum specification | - | Rc 1/8 | Ø4 | - | ||
337.84 € | 1 | Quote | Air Operating Type | Chemical | Standard | Normally Closed | Pilot Type | Ø4 | 4 | Single Solenoid | 0.3~0.5 | Single Item | None | PFA | Standard | - | Rc 1/8 | Ø4 | - | ||
337.84 € | 1 | Quote | Air Operating Type | Chemical | Standard | Normally Closed | Pilot Type | Ø4.76 | 4 | Single Solenoid | 0.3~0.5 | Single Item | None | PFA | Standard | - | Rc 1/8 | Ø4.76 | - | ||
356.60 € | 1 | Quote | Air Operating Type | Chemical | Standard | Normally Closed | Pilot Type | Ø6 | 4 | Single Solenoid | 0.3~0.5 | Single Item | With flow rate adjustment | PFA | Standard | - | Rc 1/8 | Ø6 | - | ||
322.56 € | 1 | Quote | Air Operating Type | Chemical | Standard | Normally Closed | Pilot Type | Ø6 | 4 | Single Solenoid | 0.3~0.5 | Single Item | With indicator | PFA | Standard | - | Rc 1/8 | Ø6 | - | ||
337.73 € | 1 | Quote | Air Operating Type | Vacuum / Chemical | Standard | Normally Closed | Pilot Type | Ø6 | 4 | Single Solenoid | 0.3~0.5 | Single Item | None | PFA | Vacuum specification | - | Rc 1/8 | - | - | ||
307.29 € | 1 | 39 Days | Air Operating Type | Chemical | Standard | Normally Closed | Pilot Type | Ø6 | 4 | Single Solenoid | 0.3~0.5 | Single Item | None | PFA | Standard | - | Rc 1/8 | Ø6 | - | ||
307.11 € | 1 | Quote | Air Operating Type | Chemical | Standard | Normally Closed | Pilot Type | Ø6.35 | 4 | Single Solenoid | 0.3~0.5 | Single Item | None | PFA | Standard | - | Rc 1/8 | Ø6.35 | - | ||
356.35 € | 1 | 4 Days | Air Operating Type | Chemical | Standard | Normally Closed | Pilot Type | Ø6.35 | 4 | Single Solenoid | 0.3~0.5 | Single Item | With flow rate adjustment | PFA | Standard | - | Rc 1/8 | Ø6.35 | - | ||
356.60 € | 1 |
Quote
Stock | Air Operating Type | Chemical | Standard | Normally Closed | Pilot Type | Ø6.35 | 4 | Single Solenoid | 0.3~0.5 | Single Item | With flow rate adjustment | PFA | Standard | - | Rc 1/8 | Ø6.35 | - | ||
322.56 € | 1 | Quote | Air Operating Type | Chemical | Standard | Normally Closed | Pilot Type | Ø6.35 | 4 | Single Solenoid | 0.3~0.5 | Single Item | With indicator | PFA | Standard | - | Rc 1/8 | - | - | ||
356.60 € | 1 | Quote | Air Operating Type | Chemical | Standard | Normally Closed | Pilot Type | Ø6.35 | 4 | Single Solenoid | 0.3~0.5 | Single Item | With flow rate adjustment | PFA | Standard | Ammonium hydroxide compatible | Rc 1/8 | Ø6.35 | - | ||
307.29 € | 1 | Quote | Air Operating Type | Chemical | Standard | Normally Closed | Pilot Type | Ø6.35 | 4 | Single Solenoid | 0.3~0.5 | Single Item | None | PFA | Standard | Ammonium hydroxide compatible | Rc 1/8 | Ø6.35 | - | ||
307.29 € | 1 |
Quote
Stock | Air Operating Type | Chemical | Standard | Normally Closed | Pilot Type | Ø6.35 | 4 | Single Solenoid | 0.3~0.5 | Single Item | None | PFA | Standard | - | Rc 1/8 | Ø6.35 | - | ||
371.85 € | 1 | Quote | Air Operating Type | Chemical | Standard | Normally Closed | Pilot Type | Ø4 | 4 | Single Solenoid | 0.3~0.5 | Single Item | With flow rate adjustment | PFA | Standard | - | Rc 1/8 | ø6 | - | ||
322.56 € | 1 | Quote | Air Operating Type | Chemical | Standard | Normally Closed | Pilot Type | Ø4 | 4 | Single Solenoid | 0.3~0.5 | Single Item | None | PFA | Standard | - | Rc 1/8 | ø6 | - | ||
371.85 € | 1 | Quote | Air Operating Type | Chemical | Standard | Normally Closed | Pilot Type | Ø6 | 4 | Single Solenoid | 0.3~0.5 | Single Item | With flow rate adjustment | PFA | Standard | - | Rc 1/8 | ø4 | - | ||
322.56 € | 1 | Quote | Air Operating Type | Chemical | Standard | Normally Closed | Pilot Type | Ø6 | 4 | Single Solenoid | 0.3~0.5 | Single Item | None | PFA | Standard | - | Rc 1/8 | ø4 | - | ||
371.85 € | 1 | Quote | Air Operating Type | Chemical | Standard | Normally Closed | Pilot Type | Ø6.35 | 4 | Single Solenoid | 0.3~0.5 | Single Item | With flow rate adjustment | PFA | Standard | - | Rc 1/8 | ø3 | - | ||
337.61 € | 1 | Quote | Air Operating Type | Chemical | Standard | Normally Open | Pilot Type | Ø3 | 4 | Single Solenoid | 0.3~0.5 | Single Item | None | PFA | Standard | - | M5 | Ø3 | - | ||
337.61 € | 1 | Quote | Air Operating Type | Chemical | Standard | Normally Open | Pilot Type | Ø4 | 4 | Single Solenoid | 0.3~0.5 | Single Item | None | PFA | Standard | - | M5 | Ø4 | - | ||
337.61 € | 1 | Quote | Air Operating Type | Chemical | Standard | Normally Open | Pilot Type | Ø4.76 | 4 | Single Solenoid | 0.3~0.5 | Single Item | None | PFA | Standard | - | M5 | Ø4.76 | - | ||
307.11 € | 1 | Quote | Air Operating Type | Chemical | Standard | Normally Open | Pilot Type | Ø6 | 4 | Single Solenoid | 0.3~0.5 | Single Item | None | PFA | Standard | - | M5 | Ø6 | - | ||
337.74 € | 1 | Quote | Air Operating Type | Vacuum / Chemical | Standard | Normally Open | Pilot Type | Ø6 | 4 | Single Solenoid | 0.3~0.5 | Single Item | None | PFA | Vacuum specification | - | M5 | - | - | ||
307.11 € | 1 | Quote | Air Operating Type | Chemical | Standard | Normally Open | Pilot Type | Ø6.35 | 4 | Single Solenoid | 0.3~0.5 | Single Item | None | PFA | Standard | - | M5 | Ø6.35 | - | ||
337.61 € | 1 | Quote | Air Operating Type | Chemical | Standard | [Others] Double acting | Pilot Type | Ø3 | 4 | Single Solenoid | 0.3~0.5 | Single Item | None | PFA | Standard | - | M5 | Ø3 | - | ||
337.61 € | 1 | Quote | Air Operating Type | Chemical | Standard | [Others] Double acting | Pilot Type | Ø4 | 4 | Single Solenoid | 0.3~0.5 | Single Item | None | PFA | Standard | - | M5 | Ø4 | - | ||
386.85 € | 1 | Quote | Air Operating Type | Chemical | Standard | [Others] Double acting | Pilot Type | Ø4 | 4 | Single Solenoid | 0.3~0.5 | Single Item | With flow rate adjustment | PFA | Standard | - | M5 | Ø4 | - | ||
307.11 € | 1 | Quote | Air Operating Type | Chemical | Standard | [Others] Double acting | Pilot Type | Ø6 | 4 | Single Solenoid | 0.3~0.5 | Single Item | None | PFA | Standard | - | M5 | Ø6 | - | ||
356.35 € | 1 | Quote | Air Operating Type | Chemical | Standard | [Others] Double acting | Pilot Type | Ø6 | 4 | Single Solenoid | 0.3~0.5 | Single Item | With flow rate adjustment | PFA | Standard | - | M5 | Ø6 | - | ||
307.11 € | 1 | Quote | Air Operating Type | Chemical | Standard | [Others] Double acting | Pilot Type | Ø6.35 | 4 | Single Solenoid | 0.3~0.5 | Single Item | None | PFA | Standard | - | M5 | Ø6.35 | - | ||
356.35 € | 1 | Quote | Air Operating Type | Chemical | Standard | [Others] Double acting | Pilot Type | Ø6.35 | 4 | Single Solenoid | 0.3~0.5 | Single Item | With flow rate adjustment | PFA | Standard | - | M5 | Ø6.35 | - | ||
382.11 € | 1 | Quote | Air Operating Type | Chemical | Standard | [Others] Suckback valve | Pilot Type | Ø3 | 4 | Single Solenoid | 0.3~0.5 | Single Item | None | PFA | Standard | - | M5 | Ø3 | - | ||
382.40 € | 1 | Quote | Air Operating Type | Chemical | Standard | [Others] Suckback valve | Pilot Type | Ø4 | 4 | Single Solenoid | 0.3~0.5 | Single Item | None | PFA | Standard | - | M5 | Ø4 | - | ||
382.11 € | 1 | Quote | Air Operating Type | Chemical | Standard | [Others] Suckback valve | Pilot Type | Ø4.76 | 4 | Single Solenoid | 0.3~0.5 | Single Item | None | PFA | Standard | - | M5 | Ø4.76 | - | ||
351.68 € | 1 | 4 Days | Air Operating Type | Chemical | Standard | [Others] Suckback valve | Pilot Type | Ø6 | 4 | Single Solenoid | 0.3~0.5 | Single Item | None | PFA | Standard | - | M5 | Ø6 | - | ||
351.68 € | 1 | Quote | Air Operating Type | Chemical | Standard | [Others] Suckback valve | Pilot Type | Ø6.35 | 4 | Single Solenoid | 0.3~0.5 | Single Item | None | PFA | Standard | - | M5 | Ø6.35 | - | ||
351.84 € | 1 | Quote | Air Operating Type | Chemical | Standard | [Others] Suckback valve | Pilot Type | Ø3 | 4 | Single Solenoid | 0.3~0.5 | Single Item | None | PFA | Standard | - | M5 | 1/4" | - | ||
351.84 € | 1 | Quote | Air Operating Type | Chemical | Standard | [Others] Suckback valve | Pilot Type | Ø6 | 4 | Single Solenoid | 0.3~0.5 | Single Item | None | PFA | Standard | - | M5 | ø4 | - | ||
539.19 € | 1 | Quote | Air Operating Type | Chemical | Standard | [Others] Suckback valve | Pilot Type | Ø6 | 4 | Double Solenoid | 0~0.2 | Single Item | - | - | Standard | - | Rc 1/8 | None | - | ||
382.11 € | 1 | 4 Days | Air Operating Type | Chemical | Standard | Normally Closed | Pilot Type | Ø6 | 8 | Single Solenoid | 0.3~0.5 | Single Item | None | PFA | Standard | - | Rc 1/8 | Ø6 | - | ||
436.10 € | 1 | Quote | Air Operating Type | Chemical | Standard | Normally Closed | Pilot Type | Ø6 | 8 | Single Solenoid | 0.3~0.5 | Single Item | With flow rate adjustment | PFA | Standard | - | Rc 1/8 | Ø6 | - | ||
511.02 € | 1 | 4 Days | Air Operating Type | Chemical | Standard | Normally Closed | Pilot Type | Ø6 | 8 | Single Solenoid | 0.3~0.5 | Single Item | With bypass | PFA | Standard | - | Rc 1/8 | Ø6 | - | ||
564.94 € | 1 | Quote | Air Operating Type | Chemical | Standard | Normally Closed | Pilot Type | Ø6 | 8 | Single Solenoid | 0.3~0.5 | Single Item | With flow rate adjustment and bypass | PFA | Standard | - | Rc 1/8 | Ø6 | - | ||
397.68 € | 1 | Quote | Air Operating Type | Chemical | Standard | Normally Closed | Pilot Type | Ø6 | 8 | Single Solenoid | 0.3~0.5 | Single Item | With indicator | PFA | Standard | - | Rc 1/8 | Ø6 | - | ||
382.39 € | 1 | Quote | Air Operating Type | Chemical | Standard | Normally Closed | Pilot Type | Ø6 | 8 | Single Solenoid | 0.3~0.5 | Single Item | None | PFA | Standard | Ammonium hydroxide compatible | Rc 1/8 | Ø6 | - | ||
436.37 € | 1 | Quote | Air Operating Type | Chemical | Standard | Normally Closed | Pilot Type | Ø6 | 8 | Single Solenoid | 0.3~0.5 | Single Item | With flow rate adjustment | PFA | Standard | Ammonium hydroxide compatible | Rc 1/8 | Ø6 | - | ||
382.11 € | 1 | Quote | Air Operating Type | Chemical | Standard | Normally Closed | Pilot Type | Ø6 | 8 | Single Solenoid | 0.3~0.5 | Single Item | None | PFA | Standard | - | NPT 1/8 | Ø6 | - | ||
382.11 € | 1 | Quote | Air Operating Type | Chemical | Standard | Normally Closed | Pilot Type | Ø6.35 | 8 | Single Solenoid | 0.3~0.5 | Single Item | None | PFA | Standard | - | Rc 1/8 | Ø6.35 | - | ||
436.10 € | 1 | Quote | Air Operating Type | Chemical | Standard | Normally Closed | Pilot Type | Ø6.35 | 8 | Single Solenoid | 0.3~0.5 | Single Item | With flow rate adjustment | PFA | Standard | - | Rc 1/8 | Ø6.35 | - | ||
511.02 € | 1 | Quote | Air Operating Type | Chemical | Standard | Normally Closed | Pilot Type | Ø6.35 | 8 | Single Solenoid | 0.3~0.5 | Single Item | With bypass | PFA | Standard | - | Rc 1/8 | Ø6.35 | - | ||
564.94 € | 1 | Quote | Air Operating Type | Chemical | Standard | Normally Closed | Pilot Type | Ø6.35 | 8 | Single Solenoid | 0.3~0.5 | Single Item | With flow rate adjustment and bypass | PFA | Standard | - | Rc 1/8 | Ø6.35 | - | ||
382.11 € | 1 | Quote | Air Operating Type | Chemical | Standard | Normally Closed | Pilot Type | Ø8 | 8 | Single Solenoid | 0.3~0.5 | Single Item | None | PFA | Standard | - | Rc 1/8 | Ø8 | - | ||
436.10 € | 1 | Quote | Air Operating Type | Chemical | Standard | Normally Closed | Pilot Type | Ø8 | 8 | Single Solenoid | 0.3~0.5 | Single Item | With flow rate adjustment | PFA | Standard | - | Rc 1/8 | Ø8 | - | ||
511.02 € | 1 | Quote | Air Operating Type | Chemical | Standard | Normally Closed | Pilot Type | Ø8 | 8 | Single Solenoid | 0.3~0.5 | Single Item | With bypass | PFA | Standard | - | Rc 1/8 | Ø8 | - | ||
564.94 € | 1 | Quote | Air Operating Type | Chemical | Standard | Normally Closed | Pilot Type | Ø8 | 8 | Single Solenoid | 0.3~0.5 | Single Item | With flow rate adjustment and bypass | PFA | Standard | - | Rc 1/8 | Ø8 | - |
Loading...
Connection Type | Tube Connection | Operating Temperature Range(℃) | 0::60 |
---|
Configure
Stock
Basic Attributes
Type
Applicable Fluid
Operating Environment
Switching Type
Driving Type
Tube Diameter
Orifice Diameter(mm)
Option
Body material
Detailed type
Functions
Pilot port thread type
B port size
Diaphragm
Type
Filter by CAD data type
Filter by standard shipping days
Optional Attributes