Compact Direct Operated, 3-Port Solenoid Valve for Water and Air, VDW200 / 300 Series (VDW250-5G-2-M5-Q)

Compact Direct Operated, 3-Port Solenoid Valve for Water and Air, VDW200 / 300 Series VDW250-5G-2-M5-Q

Product Details:

Manufacturer part number: VDW250-5G-2-M5-Q

Brand: SMC

Price: 23.55

Delivery time: 4 Days


Technical Data:

Connection Type: M

Nominal Pipe Thread Size: M5

Orifice Diameter: 1.6 mm

Voltage: 24 V DC

Sealing materials: NBR


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

VDW250-5G-2-M5-Q

Part Number
VDW250-5G-2-M5-Q
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Connection Type Nominal Pipe Thread Size Orifice Diameter
(mm)
Voltage Sealing materials Body material

23.55 €

1 4 Days MM51.624 V DCNBRBrass

Loading...

  1. 1

Basic information

Acquired Standards CE Option None Lead wire electrical entry Grommet / Tape winding
Made to order specifications None

This page is Compact Direct Operated, 3-Port Solenoid Valve for Water and Air, VDW200 / 300 Series, part number VDW250-5G-2-M5-Q.
You can find the detail information about specifications and dimensions on part number VDW250-5G-2-M5-Q.

Variation of this product

Part Number
VDW250-5G-2-01F-H-Q
VDW250-5G-2-01F-Q
VDW250-5G-2-M5-A-Q
VDW350-4G-3-02F-Q
VDW350-5G-2-01F-H-Q
VDW350-5G-2-01F-Q
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Connection Type Nominal Pipe Thread Size Orifice Diameter
(mm)
Voltage Sealing materials Body material

44.10 €

1 4 Days G1/81.624 V DCFKMStainless Steel

23.55 €

1 4 Days G1/81.624 V DCNBRBrass

25.11 €

1 26 Days MM51.624 V DCFKMBrass

32.06 €

1 12 Days G1/43220 V AC 50/60HzNBRBrass

60.65 €

1 4 Days G1/8224 V DCFKMStainless Steel

32.06 €

1 4 Days G1/8224 V DCNBRBrass

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360