Manufacturer part number: SS3YJ3-42-08-M5F-Q
Brand: SMC
Price: 64.92 €
Delivery time: 4 Days
Number of Stations: 8
Port pipe connection port diameter: M5X0.8
Thread standard: G
Valve mounting direction: Solenoid on side opposite to A port
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
SS3YJ3-42-08-M5F-Q
Part Number
|
---|
SS3YJ3-42-08-M5F-Q |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Number of Stations | Port pipe connection port diameter | Thread standard | Valve mounting direction | |
---|---|---|---|---|---|---|---|---|
64.92 € | 1 | 4 Days | 8 | M5X0.8 | G | Solenoid on side opposite to A port |
Loading...
CE compliant | CE Marked |
---|
This page is 3-Port Solenoid Valve, Internal Pilot Manifold, Base Mounted, SYJ300 Series, part number SS3YJ3-42-08-M5F-Q.
You can find the detail information about specifications and dimensions on part number SS3YJ3-42-08-M5F-Q.
Configure
Basic Attributes
Type
Number of Stations
Port pipe connection port diameter
Thread standard
Valve mounting direction
Filter by standard shipping days
Optional Attributes
Part Number |
---|
SS3YJ3-42-03-M5F-Q |
SS3YJ3-42-04-C4F-Q |
SS3YJ3-42-04-M5F-Q |
SS3YJ3-42-10-M5F-Q |
SS3YJ3-42-11-C4-Q |
SS3YJ3-S41-03-M3-Q |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Number of Stations | Port pipe connection port diameter | Thread standard | Valve mounting direction |
---|---|---|---|---|---|---|---|---|
30.79 € | 1 | 4 Days | 3 | M5X0.8 | G | Solenoid on side opposite to A port | ||
56.76 € | 1 | 39 Days | 4 | ø4 one-touch fitting | G | Solenoid on side opposite to A port | ||
37.55 € | 1 | 4 Days | 4 | M5X0.8 | G | Solenoid on side opposite to A port | ||
78.58 € | 1 | 4 Days | 10 | M5X0.8 | G | Solenoid on side opposite to A port | ||
138.00 € | 1 | 39 Days | 11 | ø4 one-touch fitting | Rc | Solenoid on side opposite to A port | ||
27.31 € | 1 | 39 Days | 3 | M3X0.5 | Rc | Solenoid on same side as A port |