3-Port Solenoid Valve, Body Ported, Manifold, Connector Kit, VQZ100 / 200 / 300 Series

3-Port Solenoid Valve, Body Ported, Manifold, Connector Kit, VQZ100 / 200 / 300 Series
· Manifold base for VQZ100/200/300 body ported valves.
· Maximum 20 stations available as standard.
· Optional DIN rail mount.

(i)Remark

  • Refer to the manufacturer's catalog for specification and material details.
  • Product images may be representative images. Refer to the manufacturer's catalog for shape details.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
VV3QZ12-06C-Q
VV3QZ12-10C-Q
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Number of Stations

45.65 €

1 39 Days 6

71.23 €

1 39 Days 10

Loading...

  1. 1

Basic information

Option None CE compliant CE Marked

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360