• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 3:00 to 15:00 (CEST) 16/6/2024. We apologize for the inconvenience.

3-Port Solenoid Valve, Direct Operated, Poppet Type, Rubber Seal, Manifold, VT325 Series

3-Port Solenoid Valve, Direct Operated, Poppet Type, Rubber Seal, Manifold, VT325 Series
· Manifold: B Mount.
· Max. number of stations: 17.
· Applicable solenoil valve: VO325.

(i)Remark

  • Refer to the manufacturer's catalog for specification and material details.
  • Product images may be representative images. Refer to the manufacturer's catalog for shape details.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

VVT340-081-03

Part Number
VVT340-081-03
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

81.74 €

1 39 Days

Loading...

  1. 1

Basic information

Number of Stations 8 Port pipe connection port diameter 3/8 Thread standard Rc
Piping model P common, R common, A side Ordering source area Japan, Asia, Australia

This page is 3-Port Solenoid Valve, Direct Operated, Poppet Type, Rubber Seal, Manifold, VT325 Series, part number VVT340-081-03.
You can find the detail information about specifications and dimensions on part number VVT340-081-03.

Tech Support