3-Port Solenoid Valve, Direct Operated, Rubber Seal, Large Flow, V100 Series

3-Port Solenoid Valve, Direct Operated, Rubber Seal, Large Flow, V100 Series
· Ultra Compact 3 Port Direct Acting Valves.
· Can be Manifold Mounted.
· N.O. or N.C. options.
· High Flow.

(i)Remark

  • Refer to the manufacturer's catalog for specification and material details.
  • Product images may be representative images. Refer to the manufacturer's catalog for shape details.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
V114A-5G
V114A-5GUB
V114A-5LO
V114A-5MOUB
V114A-6LOU
V114A-6LOU-M5
V124A-5MOU-M5
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Application Installation method Switching Type Voltage Pipe Port Type Nominal Pipe Thread Size Manual Switch Lead wire electrical entry Manual Indicator light / Surge voltage suppressor

25.06 €

1 39 Days Unit for Manifold MountingManifold Base2-Position Normally Closed24 V DC--Non-LockingGrommet (lead wire 300 mm)Non-Locking pushWithout indicator light / surge voltage suppressor

27.66 €

1 39 Days Unit for Manifold MountingManifold Base2-Position Normally Closed24 V DC--LockGrommet (lead wire 300 mm)Locking slottedWith indicator light / surge voltage suppressor (non-polar)

25.69 €

1 4 Days Unit for Manifold MountingManifold Base2-Position Normally Closed24 V DC--Non-LockingL plug connector (without connector)Non-Locking pushWithout indicator light / surge voltage suppressor

28.35 €

1 4 Days Unit for Manifold MountingManifold Base2-Position Normally Closed24 V DC--LockM plug connector (without connector)Locking slottedWith indicator light / surge voltage suppressor (non-polar)

28.35 €

1 26 Days Unit for Manifold MountingManifold Base2-Position Normally Closed12 V DC--Non-LockingL plug connector (without connector)Non-Locking pushWith indicator light / surge voltage suppressor (non-polar)

33.68 €

1 4 Days Single UseDirect2-Position Normally Closed12 V DCMM5Non-LockingL plug connector (without connector)Non-Locking pushWith indicator light / surge voltage suppressor (non-polar)

33.68 €

1 4 Days Single UseDirect2-Position Normally Open24 V DCMM5Non-LockingM plug connector (without connector)Non-Locking pushWith indicator light / surge voltage suppressor (non-polar)

Loading...

  1. 1

Basic information

Plumbing Sub-Base Plumbing

Tech Support