3-Port Solenoid Valve, External Pilot Manifold, Base Mounted, SYJ300 Series

3-Port Solenoid Valve, External Pilot Manifold, Base Mounted, SYJ300 Series
· The SYJ Valve is an innovative combination of space efficiency and performance superiority which provides real value to the design solution. Whether designed in a manifold or used as a single valve, this small profile increases design flexibility and minimizes space requirements. The SYJ valve utilizes a low power (0.5 watts standard) pilot solenoid design, which dramatically reduces thermal heat generation. This improves performance, decreases operating costs, and allows for direct control by PLC output relays. All electrical connections for SYJ Valves are available with lights and surge suppression. SYJ series valves can be configured on base mounted manifolds, or individually on subplates, creating a variety of solutions to meet your broadest engineering needs.

(i)Remark

  • Product images may be representative images. Refer to the manufacturer's catalog for shape details.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

SS3YJ3-42R-02-M5F-Q

Part Number
SS3YJ3-42R-02-M5F-Q
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

26.32 €

1 39 Days

Loading...

  1. 1

Basic information

Number of Stations 2 Port pipe connection port diameter M5X0.8 / 3/8 Thread standard G
CE compliant CE Marked Valve mounting direction Solenoid on the side opposite to A port

This page is 3-Port Solenoid Valve, External Pilot Manifold, Base Mounted, SYJ300 Series, part number SS3YJ3-42R-02-M5F-Q.
You can find the detail information about specifications and dimensions on part number SS3YJ3-42R-02-M5F-Q.

Tech Support