3-Port Solenoid Valve, Internal Pilot Manifold, Base Mounted, SYJ500 Series

3-Port Solenoid Valve, Internal Pilot Manifold, Base Mounted, SYJ500 Series
· Single base type/B mount
· Common SUP/Common EXH
· 2 to 20 stations

(i)Remark

  • Refer to the manufacturer's catalog for specification and material details.
  • Product images may be representative images. Refer to the manufacturer's catalog for shape details.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
SS3YJ5-41-02-01F-Q
SS3YJ5-41-04-C6-Q
SS3YJ5-41-10-01F-Q
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Number of Stations Port pipe connection port diameter

20.77 €

1 4 Days 2G 1/8

50.52 €

1 39 Days 4ø6 one-touch fitting

80.31 €

1 39 Days 10G 1/8

Loading...

  1. 1

Basic information

CE compliant CE Marked

Tech Support