3-Port Solenoid Valve, Manifold, Base Mounted, SY100 Series (SS3Y1-S41-03-M5-Q)

3-Port Solenoid Valve, Manifold, Base Mounted, SY100 Series SS3Y1-S41-03-M5-Q

Product Details:

Manufacturer part number: SS3Y1-S41-03-M5-Q

Brand: SMC

Price: 31.31

Delivery time: 39 Days


Technical Data:

Number of Stations: 3


(i)Remark

  • Product images may be representative images. Refer to the manufacturer's catalog for shape details.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

SS3Y1-S41-03-M5-Q

Part Number
SS3Y1-S41-03-M5-Q
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Number of Stations

31.31 €

1 39 Days 3

Loading...

  1. 1

Basic information

Port pipe connection port diameter M5X0.8 CE compliant CE Marked

This page is 3-Port Solenoid Valve, Manifold, Base Mounted, SY100 Series, part number SS3Y1-S41-03-M5-Q.
You can find the detail information about specifications and dimensions on part number SS3Y1-S41-03-M5-Q.

Variation of this product

Part Number
SS3Y1-S41-02-M5-Q
SS3Y1-S41-04-M5-Q
SS3Y1-S41-05-M5-Q
SS3Y1-S41-06-M5-Q
SS3Y1-S41-07-M5-Q
SS3Y1-S41-08-M5-Q
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Number of Stations

23.84 €

1 15 Days 2

38.71 €

1 15 Days 4

46.18 €

1 39 Days 5

53.56 €

1 39 Days 6

60.98 €

1 4 Days 7

65.45 €

1 4 Days 8

Tech Support