3-Port Solenoid Valve, Manifold, S41 Type, V100 Series

3-Port Solenoid Valve, Manifold, S41 Type, V100 Series
· Manifold for V100.
· Single base style, B mount
· Stations: 2 to 20.

(i)Remark

  • Refer to the manufacturer's catalog for specification and material details.
  • Product images may be representative images. Refer to the manufacturer's catalog for shape details.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
VV100-S41-02-M5
VV100-S41-03-M5
VV100-S41-04-M5
VV100-S41-05-M5
VV100-S41-06-M5
VV100-S41-07-M5
VV100-S41-08-M5
VV100-S41-09-M5
VV100-S41-10-M5
VV100-S41-12-M5
VV100-S41-16-M5
VV100-S41-18-M5
VV100-S41-20-M5
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Number of Stations

16.95 €

1 4 Days 2

22.90 €

1 4 Days 3

28.94 €

1 4 Days 4

34.95 €

1 39 Days 5

40.97 €

1 39 Days 6

46.98 €

1 39 Days 7

53.06 €

1 39 Days 8

59.02 €

1 39 Days 9

65.10 €

1 4 Days 10

77.06 €

1 39 Days 12

101.13 €

1 39 Days 16

113.16 €

1 39 Days 18

125.27 €

1 39 Days 20

Loading...

  1. 1

Tech Support