4 / 5-Port Solenoid Valve, Rubber Seal, Manifold, SYJ5000 Series (SS5YJ5-20-07-00F-Q)

4 / 5-Port Solenoid Valve, Rubber Seal, Manifold, SYJ5000 Series SS5YJ5-20-07-00F-Q

Product Details:

Manufacturer part number: SS5YJ5-20-07-00F-Q

Brand: SMC

Price: 54.60

Delivery time: 39 Days


Technical Data:

Number of Stations: 7

Port pipe connection port diameter: -


(i)Remark

  • Product images may be representative images. Refer to the manufacturer's catalog for shape details.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

SS5YJ5-20-07-00F-Q

Part Number
SS5YJ5-20-07-00F-Q
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Number of Stations Port pipe connection port diameter

54.60 €

1 39 Days 7-

Loading...

  1. 1

Basic information

Thread standard G CE compliant CE Marked Exhaust port type Common SUP / Common EXH

This page is 4 / 5-Port Solenoid Valve, Rubber Seal, Manifold, SYJ5000 Series, part number SS5YJ5-20-07-00F-Q.
You can find the detail information about specifications and dimensions on part number SS5YJ5-20-07-00F-Q.

Variation of this product

Part Number
SS5YJ5-20-04-00F-Q
SS5YJ5-20-05-00F-Q
SS5YJ5-20-06-00F-Q
SS5YJ5-20-08-00F-Q
SS5YJ5-20-10-00F-Q
SS5YJ5-41-02-M5F-Q
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Number of Stations Port pipe connection port diameter

33.13 €

1 4 Days 4-

40.23 €

1 39 Days 5-

47.50 €

1 39 Days 6-

61.89 €

1 39 Days 8-

76.23 €

1 39 Days 10-

20.11 €

1 39 Days 2M5X0.8

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360