Manufacturer part number: SS5YJ7-21-04-00F-Q
Brand: SMC
Price: 46.00 €
Delivery time: 39 Days
Number of Stations: 4
Port pipe connection port diameter: -
Exhaust port type: Common SUP / Common EXH
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
SS5YJ7-21-04-00F-Q
Thread standard | G | CE compliant | CE Marked |
---|
This page is 4 / 5-Port Solenoid Valve, Rubber Seal, Manifold, SYJ7000 Series, part number SS5YJ7-21-04-00F-Q.
You can find the detail information about specifications and dimensions on part number SS5YJ7-21-04-00F-Q.
Configure
Basic Attributes
Port pipe connection port diameter
Type
Number of Stations
Exhaust port type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
SS5YJ7-20-02-00F-Q |
SS5YJ7-21-02-00F-Q |
SS5YJ7-21-03-00F-Q |
SS5YJ7-21-05-00F-Q |
SS5YJ7-21-06-00F-Q |
SS5YJ7-21-08-00F-Q |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Number of Stations | Port pipe connection port diameter | Exhaust port type |
---|---|---|---|---|---|---|---|
23.03 € | 1 | 7 Days | 2 | - | Common SUP / Common EXH | ||
25.97 € | 1 | 4 Days | 2 | - | Common SUP / Common EXH | ||
35.92 € | 1 | 22 Days | 3 | - | Common SUP / Common EXH | ||
56.10 € | 1 | 39 Days | 5 | - | Common SUP / Common EXH | ||
66.11 € | 1 | 4 Days | 6 | - | Common SUP / Common EXH | ||
86.23 € | 1 | 4 Days | 8 | - | Common SUP / Common EXH |