4‑Port Solenoid Valve Direct Operated Poppet Type, Manifold, VQD1000 Series

4‑Port Solenoid Valve Direct Operated Poppet Type, Manifold, VQD1000 Series
· Plug lead unit for VQD1000 poppet valve
· Maximum 20 stations available as standard
· 4 port sizes available

(i)Remark

  • Refer to the manufacturer's catalog for specification and material details.
  • Product images may be representative images. Refer to the manufacturer's catalog for shape details.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

VV4QD15-02C4-Q

Part Number
VV4QD15-02C4-Q
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

25.73 €

1 39 Days

Loading...

  1. 1

Basic information

Number of Stations 2 Port pipe connection port diameter ø4 one-touch fitting CE compliant CE Marked

This page is 4‑Port Solenoid Valve Direct Operated Poppet Type, Manifold, VQD1000 Series, part number VV4QD15-02C4-Q.
You can find the detail information about specifications and dimensions on part number VV4QD15-02C4-Q.

Tech Support