5-Port Pilot Type Solenoid Valve, Base Mounted, Manifold, VF3000 / 5000 Series

5-Port Pilot Type Solenoid Valve, Base Mounted, Manifold, VF3000 / 5000 Series
· VF3000 series manifold
· Metric threads [Rc(PT)]
· Manifold type: B mount (single base type)
· Maximum stations: 20
· Port sizes: 1/8, 1/4
· Common EXH, Individual EXH

(i)Remark

  • Refer to the manufacturer's catalog for specification and material details.
  • Product images may be representative images. Refer to the manufacturer's catalog for shape details.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
VV5F3-30-091-00F
VV5F3-40-042-02F
VV5F3-40-062-02F
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Number of Stations Port pipe connection port diameter Piping model

118.15 €

1 4 Days 9NoneTop ported

56.85 €

1 39 Days 41/4Bottom ported

81.35 €

1 39 Days 61/4Bottom ported

Loading...

  1. 1

Basic information

Thread standard G Exhaust port type Common EXH

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360