• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 3:00 to 15:00 (CEST) 16/6/2024. We apologize for the inconvenience.

Pilot Operated 5-Port Solenoid Valve, Body Ported, Manifold, VF1000 / 3000 / 5000 Series

Pilot Operated 5-Port Solenoid Valve, Body Ported, Manifold, VF1000 / 3000 / 5000 Series
· VF3000 series manifold.
· Metric threads [Rc(PT)].
· Manifold type: B mount (single base type).

(i)Remark

  • Refer to the manufacturer's catalog for specification and material details.
  • Product images may be representative images. Refer to the manufacturer's catalog for shape details.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

VV5F5-20-061-00F

Part Number
VV5F5-20-061-00F
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

115.11 €

1 39 Days

Loading...

  1. 1

Basic information

Number of Stations 6 Thread standard G Exhaust port type Common EXH-Integrated

This page is Pilot Operated 5-Port Solenoid Valve, Body Ported, Manifold, VF1000 / 3000 / 5000 Series, part number VV5F5-20-061-00F.
You can find the detail information about specifications and dimensions on part number VV5F5-20-061-00F.

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360