5-Port Solenoid Valve, 56-VQC1000 Series (56-VQC1101-5)

5-Port Solenoid Valve, 56-VQC1000 Series 56-VQC1101-5

Product Details:

Manufacturer part number: 56-VQC1101-5

Brand: SMC

Price: 66.47

Delivery time: 26 Days


Technical Data:

Number of Solenoids: [Single] Single

Switching Type: 2-Position Exhaust


(i)Remark

  • Product images may be representative images. Refer to the manufacturer's catalog for shape details.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

56-VQC1101-5

Part Number
56-VQC1101-5
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Number of Solenoids Switching Type

66.47 €

1 26 Days [Single] Single2-Position Exhaust

Loading...

  1. 1

Basic information

Seal Type Soft Seal Manual Switch Non-Locking Lead wire electrical entry Non-locking push style (tool required)
Functions Standard (1W)

This page is 5-Port Solenoid Valve, 56-VQC1000 Series, part number 56-VQC1101-5.
You can find the detail information about specifications and dimensions on part number 56-VQC1101-5.

Variation of this product

Part Number
56-VQC1201-5
56-VQC1A01-5
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Number of Solenoids Switching Type

89.55 €

1 4 Days Double2-Position Exhaust

105.03 €

1 39 Days [Single] Single[Others] 4 positions (N.C. + N.C.)

Tech Support