5-Port Solenoid Valve, Base Mounted, Manifold, Connector Kit, VQZ1000 / 2000 / 3000 Series

5-Port Solenoid Valve, Base Mounted, Manifold, Connector Kit, VQZ1000 / 2000 / 3000 Series
· Base mounted connector type plug lead manifold for VQZ**5* valve
· Optional DIN rail mounting for ease of installation
· Both 3 and 5 port valves can be mounted on the same manifold
· Maximum 20 stations available as standard
· 16 port sizes available

(i)Remark

  • Refer to the manufacturer's catalog for specification and material details.
  • Product images may be representative images. Refer to the manufacturer's catalog for shape details.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
VV5QZ25-02C6FC-Q
VV5QZ25-03C6FC-Q
VV5QZ25-04C6C-Q
VV5QZ25-05C6FC-Q
VV5QZ25-06C6C-Q
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Number of Stations Thread standard

99.69 €

1 39 Days 2G

130.65 €

1 39 Days 3G

161.53 €

1 39 Days 4Rc

192.40 €

1 39 Days 5G

223.35 €

1 39 Days 6Rc

Loading...

  1. 1

Basic information

Port pipe connection port diameter ø6 one-touch fitting Option None CE compliant CE Marked
Series VQZ2000

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360