5-Port Solenoid Valve, Body Ported, Manifold, Connector Kit, VQZ1000 / 2000 / 3000 Series (VV5QZ32-02C-00F-Q)

5-Port Solenoid Valve, Body Ported, Manifold, Connector Kit, VQZ1000 / 2000 / 3000 Series VV5QZ32-02C-00F-Q

Product Details:

Manufacturer part number: VV5QZ32-02C-00F-Q

Brand: SMC

Price: 45.68

Delivery time: 39 Days


Technical Data:

Number of Stations: 2

Series: VQZ3000


(i)Remark

  • Product images may be representative images. Refer to the manufacturer's catalog for shape details.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

VV5QZ32-02C-00F-Q

Part Number
VV5QZ32-02C-00F-Q
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Number of Stations Series

45.68 €

1 39 Days 2VQZ3000

Loading...

  1. 1

Basic information

Thread standard G Option None CE compliant CE Marked

This page is 5-Port Solenoid Valve, Body Ported, Manifold, Connector Kit, VQZ1000 / 2000 / 3000 Series, part number VV5QZ32-02C-00F-Q.
You can find the detail information about specifications and dimensions on part number VV5QZ32-02C-00F-Q.

Variation of this product

Part Number
VV5QZ22-02C-00F-Q
VV5QZ22-03C-00F-Q
VV5QZ22-05C-00F-Q
VV5QZ22-06C-00F-Q
VV5QZ32-05C-00F-Q
VV5QZ32-06C-00F-Q
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Number of Stations Series

44.65 €

1 39 Days 2VQZ2000

60.18 €

1 39 Days 3VQZ2000

91.03 €

1 39 Days 5VQZ2000

106.52 €

1 39 Days 6VQZ2000

85.39 €

1 39 Days 5VQZ3000

98.60 €

1 39 Days 6VQZ3000

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360