5-Port Solenoid Valve, Cassette Style, Body Ported, Manifold, SY3000 / 5000 / 7000 Series (SS5Y3-60-03D-Q)

5-Port Solenoid Valve, Cassette Style, Body Ported, Manifold, SY3000 / 5000 / 7000 Series SS5Y3-60-03D-Q

Product Details:

Manufacturer part number: SS5Y3-60-03D-Q

Brand: SMC

Price: 36.10

Delivery time: 39 Days


Technical Data:

Number of Stations: 3


(i)Remark

  • Product images may be representative images. Refer to the manufacturer's catalog for shape details.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

SS5Y3-60-03D-Q

Part Number
SS5Y3-60-03D-Q
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Number of Stations

36.10 €

1 39 Days 3

Loading...

  1. 1

Basic information

Mounting Method Direct mounting CE compliant CE Marked

This page is 5-Port Solenoid Valve, Cassette Style, Body Ported, Manifold, SY3000 / 5000 / 7000 Series, part number SS5Y3-60-03D-Q.
You can find the detail information about specifications and dimensions on part number SS5Y3-60-03D-Q.

Variation of this product

Part Number
SS5Y3-60-02U-Q
SS5Y3-60-04D-Q
SS5Y3-60-06U-Q
SS5Y3-60-09D-Q
SS5Y3-60-10D-Q
SS5Y3-60-15B-Q
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Number of Stations

34.03 €

1 39 Days 2

38.05 €

1 39 Days 4

42.05 €

1 39 Days 6

48.08 €

1 39 Days 9

50.02 €

1 39 Days 10

71.05 €

1 39 Days 15

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360