5-Port Solenoid Valve, Stacking Type, DIN Rail Mount, Individual Wiring, Manifold, SY9000 Series (Part Numbers)

5-Port Solenoid Valve, Stacking Type, DIN Rail Mount, Individual Wiring, Manifold, SY9000 Series
· Manifold for SY9000 Individual wiring
· DIN rail mounted
· Maximum 20 stations available as standard
· Valves individually wired

(i)Remark

  • Product images may be representative images. Refer to the manufacturer's catalog for shape details.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

SS5Y9-23-06-00F-Q

Part Number
SS5Y9-23-06-00F-Q
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Number of Stations Thread standard

167.15 €

1 39 Days 6G

Loading...

  1. 1

Basic information

Mounting Method Direct mounting CE compliant CE Marked

This page is 5-Port Solenoid Valve, Stacking Type, DIN Rail Mount, Individual Wiring, Manifold, SY9000 Series, part number SS5Y9-23-06-00F-Q.
You can find the detail information about specifications and dimensions on part number SS5Y9-23-06-00F-Q.

Variation of this product

Part Number
SS5Y9-23-02-Q
SS5Y9-23-04-00F-Q
SS5Y9-23-04-Q
SS5Y9-23-05-00F-Q
SS5Y9-23-07-00F-Q
SS5Y9-23-08-00F-Q
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Number of Stations Thread standard

94.95 €

1 39 Days 2Rc

130.98 €

1 4 Days 4G

130.98 €

1 39 Days 4Rc

149.03 €

1 39 Days 5G

185.13 €

1 39 Days 7G

203.18 €

1 39 Days 8G

Tech Support