• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 3:00 to 15:00 (CEST) 16/6/2024. We apologize for the inconvenience.

5-Port Solenoid Valve, Plug-In Type, Manifold, SQ1000 Series

5-Port Solenoid Valve, Plug-In Type, Manifold, SQ1000 Series
· SQ1000, plug-in type manifold
· D-sub connector kit
· Maximum stations as standard-12
· Maximum number of solenoids-24
· 25 pin connector

(i)Remark

  • Refer to the manufacturer's catalog for specification and material details.
  • Product images may be representative images. Refer to the manufacturer's catalog for shape details.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
SS5Q13-02FD0-D-Q
SS5Q13-04FD0-DS-Q
SS5Q13-05FD0-D-Q
SS5Q13-07FD0-D-Q
SS5Q13-08FD0-D-Q
SS5Q13-09FD0-D-Q
SS5Q13-10FD0-D-Q
SS5Q13-11FD0-D-Q
SS5Q13-12FD0-D-Q
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Number of Stations Specifications

88.47 €

1 39 Days 2Common exhaust

115.52 €

1 39 Days 4Direct exhaust outlet with built-in silencer)

124.45 €

1 39 Days 5Common exhaust

148.40 €

1 39 Days 7Common exhaust

160.37 €

1 39 Days 8Common exhaust

172.35 €

1 39 Days 9Common exhaust

184.32 €

1 39 Days 10Common exhaust

196.35 €

1 39 Days 11Common exhaust

208.32 €

1 39 Days 12Common exhaust

Loading...

  1. 1

Basic information

Option With DIN rail mount CE compliant CE Marked

Tech Support