5-Port Solenoid Valve, Plug-In Type, Manifold, SQ2000 Series (SS5Q23-05FD0-D-Q)

5-Port Solenoid Valve, Plug-In Type, Manifold, SQ2000 Series SS5Q23-05FD0-D-Q

Product Details:

Manufacturer part number: SS5Q23-05FD0-D-Q

Brand: SMC

Price: 141.52

Delivery time: 39 Days


Technical Data:

Type: -

Mounting Method: -

Number of Stations: 5

Option: With DIN rail mount


(i)Remark

  • Product images may be representative images. Refer to the manufacturer's catalog for shape details.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

SS5Q23-05FD0-D-Q

Part Number
SS5Q23-05FD0-D-Q
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Type Mounting Method Number of Stations Option

141.52 €

1 39 Days --5With DIN rail mount

Loading...

  1. 1

Basic information

CE compliant CE Marked

This page is 5-Port Solenoid Valve, Plug-In Type, Manifold, SQ2000 Series, part number SS5Q23-05FD0-D-Q.
You can find the detail information about specifications and dimensions on part number SS5Q23-05FD0-D-Q.

Variation of this product

Part Number
SS5Q23-03FD0-D-Q
SS5Q23-04SDR1-D-Q
SS5Q23-06FD0-D-Q
SS5Q23-07FD0-D-Q
SS5Q23-08FD0-D-Q
SS5Q23-08FD0-E-Q
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Type Mounting Method Number of Stations Option

112.31 €

1 39 Days --3With DIN rail mount

316.52 €

1 39 Days Serial Transmission kit / Omron CompoBus/S 16 Points-4With DIN rail mount

156.15 €

1 39 Days --6With DIN rail mount

170.81 €

1 39 Days --7With DIN rail mount

185.40 €

1 39 Days --8With DIN rail mount

186.85 €

1 39 Days -Direct mounting8-

Tech Support