5-Port Solenoid Valve, Plug-In Unit, Base Mounted, Manifold, VQ1000 Series (VV5Q11-03C6FU0-Q)

5-Port Solenoid Valve, Plug-In Unit, Base Mounted, Manifold, VQ1000 Series VV5Q11-03C6FU0-Q

Product Details:

Manufacturer part number: VV5Q11-03C6FU0-Q

Brand: SMC

Price: 122.90

Delivery time: 79 Days


Technical Data:

Number of Stations: 3

Port pipe connection port diameter: ø6 one-touch fitting

Specifications: -


(i)Remark

  • Product images may be representative images. Refer to the manufacturer's catalog for shape details.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

VV5Q11-03C6FU0-Q

Part Number
VV5Q11-03C6FU0-Q
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Number of Stations Port pipe connection port diameter Specifications

122.90 €

1 79 Days 3ø6 one-touch fitting-

Loading...

  1. 1

Basic information

Connector D-sub connector 25 pins Lead wire length(m) Without cable CE compliant CE Marked
Electrical entry direction Upper

This page is 5-Port Solenoid Valve, Plug-In Unit, Base Mounted, Manifold, VQ1000 Series, part number VV5Q11-03C6FU0-Q.
You can find the detail information about specifications and dimensions on part number VV5Q11-03C6FU0-Q.

Variation of this product

Part Number
VV5Q11-02C6FU0-Q
VV5Q11-04C4FU0-Q
VV5Q11-04C6FU0-Q
VV5Q11-04C6FU0-S-Q
VV5Q11-05C4FU0-Q
VV5Q11-06C4FU0-Q
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Number of Stations Port pipe connection port diameter Specifications

98.03 €

1 7 Days 2ø6 one-touch fitting-

147.94 €

1 39 Days 4ø4 one-touch fitting-

147.94 €

1 39 Days 4ø6 one-touch fitting-

151.37 €

1 39 Days 4ø6 one-touch fittingBuilt-in silencer, direct Exhaust

172.92 €

1 39 Days 5ø4 one-touch fitting-

197.85 €

1 4 Days 6ø4 one-touch fitting-

Tech Support