5-Port Solenoid Valve, Plug-In Unit, Base Mounted, Manifold, VQ2000 Series (VV5Q21-06C6FU0-Q)

5-Port Solenoid Valve, Plug-In Unit, Base Mounted, Manifold, VQ2000 Series VV5Q21-06C6FU0-Q

Product Details:

Manufacturer part number: VV5Q21-06C6FU0-Q

Brand: SMC

Price: 259.90

Delivery time: 39 Days


Technical Data:

Connector: D-sub connector 25 pins

Number of Stations: 6

Port pipe connection port diameter: ø6 one-touch fitting

Specifications: -

Protective structure: -


(i)Remark

  • Product images may be representative images. Refer to the manufacturer's catalog for shape details.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

VV5Q21-06C6FU0-Q

Part Number
VV5Q21-06C6FU0-Q
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Connector Number of Stations Port pipe connection port diameter Specifications Protective structure Common specifications Electrical entry direction

259.90 €

1 39 Days D-sub connector 25 pins6ø6 one-touch fitting---Upper

Loading...

  1. 1

Basic information

Lead wire length(m) Without cable CE compliant CE Marked

This page is 5-Port Solenoid Valve, Plug-In Unit, Base Mounted, Manifold, VQ2000 Series, part number VV5Q21-06C6FU0-Q.
You can find the detail information about specifications and dimensions on part number VV5Q21-06C6FU0-Q.

Variation of this product

Part Number
VV5Q21-04C6FU0-Q
VV5Q21-04C8FU0-Q
VV5Q21-04C8M0-W-Q
VV5Q21-06C6T0-W-Q
VV5Q21-06C8FU0-Q
VV5Q21-10C6M0-W-Q
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Connector Number of Stations Port pipe connection port diameter Specifications Protective structure Common specifications Electrical entry direction

200.48 €

1 39 Days D-sub connector 25 pins4ø6 one-touch fitting---Upper

200.48 €

1 4 Days D-sub connector 25 pins4ø8 one-touch fitting---Upper

337.66 €

1 39 Days -4ø8 one-touch fitting----

340.81 €

1 39 Days -6ø6 one-touch fitting-Dust-tight, Water-jet-proof (IP65)Positive common-

259.90 €

1 39 Days D-sub connector 25 pins6ø8 one-touch fitting--Positive commonUpper

575.16 €

1 39 Days -10ø6 one-touch fitting----

Tech Support