5-Port Solenoid Valve, Plug-In Unit, Base Mounted, Manifold, VQC1000 Series (VV5QC11-06C6SD0)

5-Port Solenoid Valve, Plug-In Unit, Base Mounted, Manifold, VQC1000 Series VV5QC11-06C6SD0

Product Details:

Manufacturer part number: VV5QC11-06C6SD0

Brand: SMC

Price: 175.39

Delivery time: 4 Days


Technical Data:

Communication Protocol: -

Connector: -

Number of Stations: 6

Port pipe connection port diameter: ø6 one-touch fitting

Specifications: -


(i)Remark

  • Product images may be representative images. Refer to the manufacturer's catalog for shape details.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

VV5QC11-06C6SD0

Part Number
VV5QC11-06C6SD0
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Communication Protocol Connector Number of Stations Port pipe connection port diameter Specifications Lead wire length
(m)
Common specifications Electrical entry direction

175.39 €

1 4 Days --6ø6 one-touch fitting-Without cablePositive common-

Loading...

  1. 1

This page is 5-Port Solenoid Valve, Plug-In Unit, Base Mounted, Manifold, VQC1000 Series, part number VV5QC11-06C6SD0.
You can find the detail information about specifications and dimensions on part number VV5QC11-06C6SD0.

Variation of this product

Part Number
VV5QC11-04C6FD0
VV5QC11-04C6SD0
VV5QC11-04C6SD0-S
VV5QC11-06C6SD0-S
VV5QC11-08C6SD0
VV5QC11-08C6SD0-S
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Communication Protocol Connector Number of Stations Port pipe connection port diameter Specifications Lead wire length
(m)
Common specifications Electrical entry direction

146.52 €

1 39 Days Without SI unitD-sub connector 25 pins4ø6 one-touch fitting-Without cablePositive commonD side

128.98 €

1 4 Days --4ø6 one-touch fitting-Without cablePositive common-

131.15 €

1 39 Days Without SI unit-4ø6 one-touch fittingBuilt-in silencer, direct exhaust-Positive common-

177.68 €

1 39 Days Without SI unit-6ø6 one-touch fittingBuilt-in silencer, direct exhaust-Positive common-

221.98 €

1 7 Days Without SI unit-8ø6 one-touch fitting--Positive common-

224.26 €

1 39 Days Without SI unit-8ø6 one-touch fittingBuilt-in silencer, direct exhaust-Positive common-

Tech Support