5-Port Solenoid Valve, Plug-In Unit, Base Mounted, Manifold, VQC2000 Series

5-Port Solenoid Valve, Plug-In Unit, Base Mounted, Manifold, VQC2000 Series
· Base mount plug-in manifold for VQC2000 valves.
· Protective enclosure conforms to IP67 and IP40
· The use of multi-pin connectors to replace wiring inside manifold blocks provides flexibility when adding stations or changing manifold configuration.
· All kits use multi-pin connectors, so switching from the F kit (D-sub connector) to the S kit (serial transmission) can be done simply by changing the kit section.

(i)Remark

  • Refer to the manufacturer's catalog for specification and material details.
  • Product images may be representative images. Refer to the manufacturer's catalog for shape details.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
VV5QC21-02C8SD0
VV5QC21-02C8SD0-S
VV5QC21-04C6FD0
VV5QC21-04C6MD0
VV5QC21-04C8FD0
VV5QC21-04C8SD0-R
VV5QC21-04C8SD0-S
VV5QC21-06C6FD0
VV5QC21-06C8FD0
VV5QC21-06C8SD0-S
VV5QC21-08C6FD0
VV5QC21-08C6MD0
VV5QC21-08C6SD0
VV5QC21-08C8FD0
VV5QC21-08C8SD0
VV5QC21-08C8SD0-R
VV5QC21-08C8SD0-S
VV5QC21-10C6FD0
VV5QC21-10C8FD0
VV5QC21-10C8SD0
VV5QC21-10C8SD0-S
VV5QC21-12C6FD0
VV5QC21-12C6MD0
VV5QC21-12C6SD0
VV5QC21-12C8FD0
VV5QC21-12C8SD0
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Communication Protocol Type Number of Stations Port pipe connection port diameter Specifications Lead wire length
(m)
Common specifications

96.55 €

1 26 Days Without SI unitSerial kit without SI unit2ø8 one-touch fitting--Positive common

98.85 €

1 39 Days -Serial kit without SI unit2ø8 one-touch fittingBuilt-in silencer, direct exhaust-Positive common

170.40 €

1 39 Days --4ø6 one-touch fitting-Without cablePositive common

239.61 €

1 39 Days --4ø6 one-touch fitting-Without cable-

170.35 €

1 39 Days --4ø8 one-touch fitting-Without cable-

156.76 €

1 39 Days -Serial kit without SI unit4ø8 one-touch fittingExternal pilot-Positive common

154.48 €

1 39 Days -Serial kit without SI unit4ø8 one-touch fittingBuilt-in silencer, direct exhaust / External pilot-Positive common

226.03 €

1 39 Days --6ø6 one-touch fitting-Without cablePositive common

226.03 €

1 39 Days --6ø8 one-touch fitting-Without cable-

210.05 €

1 39 Days -Serial kit without SI unit6ø8 one-touch fittingBuilt-in silencer, direct exhaust-Positive common

281.68 €

1 39 Days --8ø6 one-touch fitting-Without cablePositive common

350.95 €

1 39 Days --8ø6 one-touch fitting-Without cable-

263.40 €

1 26 Days -Serial kit without SI unit8ø6 one-touch fitting-Without cablePositive common

281.68 €

1 39 Days --8ø8 one-touch fitting-Without cablePositive common

263.40 €

1 40 Days -Serial kit without SI unit8ø8 one-touch fitting-Without cablePositive common

267.98 €

1 39 Days -Serial kit without SI unit8ø8 one-touch fittingExternal pilot-Positive common

265.69 €

1 39 Days -Serial kit without SI unit8ø8 one-touch fittingBuilt-in silencer, direct exhaust / External pilot-Positive common

337.37 €

1 26 Days --10ø6 one-touch fitting-Without cablePositive common

337.37 €

1 39 Days --10ø8 one-touch fitting-Without cable-

319.03 €

1 39 Days --10ø8 one-touch fitting-Without cablePositive common

321.32 €

1 39 Days Without SI unit-10ø8 one-touch fittingBuilt-in silencer, direct exhaust-Positive common

393.02 €

1 39 Days Without SI unit-12ø6 one-touch fitting-Without cablePositive common

462.27 €

1 7 Days --12ø6 one-touch fitting-Without cable-

374.68 €

1 39 Days --12ø6 one-touch fitting-Without cablePositive common

393.02 €

1 39 Days Without SI unit-12ø8 one-touch fitting-Without cablePositive common

374.68 €

1 39 Days --12ø8 one-touch fitting-Without cablePositive common

Loading...

  1. 1

Tech Support