5-Port Solenoid Valve, Plug-In, Metal Base, Manifold, SY3000 / 5000 / 7000 Series (SS5Y3-51P2-10D-01F)

5-Port Solenoid Valve, Plug-In, Metal Base, Manifold, SY3000 / 5000 / 7000 Series SS5Y3-51P2-10D-01F

Product Details:

Manufacturer part number: SS5Y3-51P2-10D-01F

Brand: SMC

Price: 127.26

Delivery time: 39 Days


Technical Data:

Connector: Flat ribbon cable 26 pins

Number of Stations: 10

Port pipe connection port diameter: 1/8

Specifications: -

P- and E-port entry position: D side


(i)Remark

  • Product images may be representative images. Refer to the manufacturer's catalog for shape details.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

SS5Y3-51P2-10D-01F

Part Number
SS5Y3-51P2-10D-01F
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Connector Number of Stations Port pipe connection port diameter Specifications P- and E-port entry position Piping model Electrical entry direction

127.26 €

1 39 Days Flat ribbon cable 26 pins101/8-D sideBottom portedLateral

Loading...

  1. 1

Basic information

Mounting Method Direct mounting Thread standard G Manifold wiring specifications All double wiring

This page is 5-Port Solenoid Valve, Plug-In, Metal Base, Manifold, SY3000 / 5000 / 7000 Series, part number SS5Y3-51P2-10D-01F.
You can find the detail information about specifications and dimensions on part number SS5Y3-51P2-10D-01F.

Variation of this product

Part Number
SS5Y3-50F1-05B-KC4F
SS5Y3-50F1-05B-KC6F
SS5Y3-50F1-06B-KC4F
SS5Y5-50F1-03B-KC6F
SS5Y5-50F1-03B-KC8F
SS5Y5-50F1-04B-KC6F
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Connector Number of Stations Port pipe connection port diameter Specifications P- and E-port entry position Piping model Electrical entry direction

102.47 €

1 65 Days D-sub connector 25 pins5ø4 one-touch fitting, replaceable-Both sideSide portedUpward

102.47 €

1 65 Days D-sub connector 25 pins5ø6 one-touch fitting, replaceable-Both sideSide portedUpward

115.19 €

1 70 Days D-sub connector 25 pins6ø4 one-touch fitting, replaceable-Both sideSide portedUpward

85.05 €

1 56 Days D-sub connector 25 pins3ø6 one-touch fitting, replaceable-Both side / D sideSide ported / Bottom portedUpward

85.05 €

1 84 Days D-sub connector 25 pins3ø8 one-touch fitting, replaceable-Both sideSide portedUpward

99.11 €

1 56 Days D-sub connector 25 pins4ø6 one-touch fitting, replaceable-Both sideSide portedUpward

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360