Manufacturer part number: VS7-6-FJG-D-3Z-Q
Brand: SMC
Price: 138.24 €
Delivery time: 4 Days
Number of Solenoids: Double
Switching Type: 3-Position Exhaust Center
Voltage: 24 V DC
Option: Indicator light with surge voltage suppressor
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
VS7-6-FJG-D-3Z-Q
Part Number
|
---|
VS7-6-FJG-D-3Z-Q |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Number of Solenoids | Switching Type | Voltage | Option | |
---|---|---|---|---|---|---|---|---|
138.24 € | 1 | 4 Days | Double | 3-Position Exhaust Center | 24 V DC | Indicator light with surge voltage suppressor |
Loading...
CE compliant | CE approval | Connector | With connector | Ordering source area | Japan, Asia, Australia |
---|
This page is ISO Interface Solenoid Valve, Metal Seal, Size 1, VS7-6 Series, part number VS7-6-FJG-D-3Z-Q.
You can find the detail information about specifications and dimensions on part number VS7-6-FJG-D-3Z-Q.
Configure
Basic Attributes
Type
Number of Solenoids
Switching Type
Voltage
Option
Filter by standard shipping days
Optional Attributes
Part Number |
---|
VS7-6-FG-D-1N-Q |
VS7-6-FG-D-3-Q |
VS7-6-FG-D-3N-Q |
VS7-6-FG-D-3NM-Q |
VS7-6-FG-D-3Z-Q |
VS7-6-FG-S-3-Q |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Number of Solenoids | Switching Type | Voltage | Option |
---|---|---|---|---|---|---|---|---|
107.06 € | 1 | 4 Days | Double | 2-Position Pressure | 110 V AC | Indicator Light | ||
124.81 € | 1 | 4 Days | Double | 2-Position Pressure | 24 V DC | None | ||
107.06 € | 1 | 4 Days | Double | 2-Position Pressure | 24 V DC | Indicator Light | ||
129.94 € | 1 | 4 Days | Double | 2-Position Pressure | 24 V DC | Indicator light + direct nmanual override | ||
113.31 € | 1 | 4 Days | Double | 2-Position Pressure | 24 V DC | Indicator light with surge voltage suppressor | ||
89.98 € | 1 | 4 Days | [Single] Single | 2-Position Pressure | 24 V DC | None |