ISO 15407-2 Standard 5 Port Solenoid Valve, Plug-In Type, VS*8-4 Series

ISO 15407-2 Standard 5 Port Solenoid Valve, Plug-In Type, VS*8-4 Series
· ISO Interface Solenoid Valve/Size 2.
· Metal Seal.
· Operating pressure: 0.1 to 1.0MPa

(i)Remark

  • Refer to the manufacturer's catalog for specification and material details.
  • Product images may be representative images. Refer to the manufacturer's catalog for shape details.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

VSR8-4-FG-S-3VZ-Q

Part Number
VSR8-4-FG-S-3VZ-Q
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

173.90 €

1 4 Days

Loading...

  1. 1

Basic information

Number of Solenoids Single Switching Type 2-Position Pressure Voltage 24 V DC
Seal Type Soft Seal Pilot Air Supply Internal Manual Switch Non-Locking
Manual Non-locking push style Indicator light / Surge voltage suppressor Indicator light with surge voltage suppressor

This page is ISO 15407-2 Standard 5 Port Solenoid Valve, Plug-In Type, VS*8-4 Series, part number VSR8-4-FG-S-3VZ-Q.
You can find the detail information about specifications and dimensions on part number VSR8-4-FG-S-3VZ-Q.

Tech Support