Directional Control Driver for Electric Cylinder, LC3F2 Series

Directional Control Driver for Electric Cylinder, LC3F2 Series
· LC3F Directional Control Driver that can be operated just like a solenoid valve, using simple on/off signals, operational speeds of up to 200mm/s and thrusts up to 196N are possible. Additional performance features of the LC3F unit are that output thrust can be easily altered by simply adjusting its fully integrated trimmer switch.

(i)Remark

  • Please refer to the manufacturer's catalog for specifications and material details.
  • Product images may be representative only. Please see the manufacturer's catalog for shape details.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
LC3F212-5A3A
LC3F212-5A3B
LC3F212-5A5A
LC3F212-5A5B
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Aplicable motor Housing set (Connector set)

104.23 €

1 39 Days DC Motor (Cylinder size 3)Housing for CN1-2-3 (Connector) & Contact (Connector Pin) are included as an accessory

126.57 €

1 4 Days DC Motor (Cylinder size 3)Nothing included

106.00 €

1 4 Days DC motor (Cylinder size 5)Housing for CN1-2-3 (Connector) & Contact (Connector Pin) are included as an accessory

128.71 €

1 26 Days DC motor (Cylinder size 5)Nothing included

Loading...

  1. 1

Tech Support