Input Block, EX250

Input Block, EX250
· Polarity: PNP, NPN.
· 2/4 inputs.
· Connector type: M8, M12.
· Enclosure: IP67.

(i)Remark

  • Refer to the manufacturer's catalog for specification and material details.
  • Product images may be representative images. Refer to the manufacturer's catalog for shape details.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
EX250-IE1
EX250-IE2
EX250-IE3
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Connector

99.69 €

1 4 Days M12 connector, 2 inputs

103.35 €

1 4 Days M12 connector, 4 inputs

114.82 €

1 7 Days M8 connector, 4 inputs

Loading...

  1. 1

Tech Support