Screw plug, A-EXSH

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
1411104
1411105
1411107
1411108
1411109
1411110
1411111
1411112
1411113
1411114
1411115
1411116
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

7.02 €

40 7 Days

34.53 €

20 47 Days

9.68 €

20 7 Days

48.36 €

20 47 Days

11.88 €

20 47 Days

82.37 €

10 47 Days

18.48 €

10 47 Days

115.63 €

5 47 Days

31.89 €

6 47 Days

169.17 €

2 47 Days

67.27 €

3 47 Days

234.01 €

1 47 Days

Loading...

  1. 1

Basic information

Colour Other Halogen free false Shock resistant false
RAL-number - Surface protection - Glass-fibre reinforced false
Material quality - Thread type Metric Material Other
Pitch thread(mm) 1.5 Explosion-tested version - For Ex-zone gas -
Nominal thread size inch/gas pipe thread Other Nominal thread size metric/PG - For Ex-Zone dust -

Tech Support