Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
2864082 |
2902031 |
2902032 |
2902832 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Width (mm) | Height (mm) | Depth (mm) | Switching current (A) | Power consumption (W) | Switching power (VA) | Operation temperature (°C) | Switching voltage (V) | Type of electric connection | Number of output ranges 0 V ... 10 V | Number of output ranges 0 mA ... 20 mA | Number of output ranges 0 V ... 5 V | Number of output ranges 1 V ... 5 V | Number of output ranges 10 V ... 0 V | Number of output ranges 20 mA ... 0 mA | Number of output ranges 20 mA ... 4 mA | Number of output ranges 4 mA ... 20 mA | Number of input ranges 0 mA ... 10 mA | Number of input ranges 0 V ... 10 V | Number of input ranges 0 mA ... 20 mA | Number of input ranges 0 V ... 5 V | Number of input ranges 1 V ... 5 V | Number of input ranges 10 V ... 0 V | Number of input ranges 10 V ... 2 V | Number of input ranges 2 V ... 10 V | Number of input ranges 20 mA ... 0 mA | Number of input ranges 20 mA ... 4 mA | Number of input ranges 4 mA ... 20 mA | Number of input ranges 5 V ... 0 V | Number of input ranges 5 V ... 1 V | Rated operation frequency (Hz) | Rated supply voltage at DC (V) | Load (Ohm) | Malfunction message output | Temperature drift (%/K) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
235.80 € | 1 | 7 Days | 6.4 | 93.1 | 101.2 | - | 0.2 | - | -20|65 | - | Screw connection | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 1 | 1 | 1 | 1 | 1 | 0 | 0 | 1 | 0 | 0 | 1 | 0 | 0 | -|- | 19.2|30 | -|- | false | 0.02 | |||
237.90 € | 1 | 7 Days | 6.3 | 109.81 | 119.2 | 0.0001 | 0.35 | 3 | -40|70 | 1 | Screw connection | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 1 | 1 | 1 | 1 | 1 | 1 | 1 | 1 | 1 | 1 | 1 | 1 | 1 | 50|50 | 9.6|30 | -|- | true | 0.01 | |||
237.90 € | 1 | 26 Days | 6.3 | 109.81 | 119.2 | 0.0001 | 0.35 | 3 | -40|70 | 1 | Other | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 1 | 1 | 1 | 1 | 1 | 1 | 1 | 1 | 1 | 1 | 1 | 1 | 1 | 50|50 | 9.6|30 | -|- | true | 0.01 | |||
297.30 € | 1 | Quote | 6.4 | 93.1 | 101.2 | - | 0.8 | - | -20|65 | - | Screw connection | 1 | 1 | 1 | 1 | 1 | 1 | 1 | 1 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | -|- | 9.6|30 | 500000|10000000 | true | 0.01 |
Loading...
Mounting method | Other | Number of channels | 1 | Type of power supply | Other |
---|---|---|---|---|---|
Switching frequency(Hz) | - | Degree of protection (IP) | IP20 | Number of output ranges +10 V ... -10 V | 0 |
Number of output ranges +5 V ... -5 V | 0 | Number of output ranges 0 V ... 1 V | 0 | Number of output ranges 0 mA ... 10 mA | 0 |
Number of output ranges 0 mV ... 100 mV | 0 | Number of output ranges 0 V ... 2 V | 0 | Number of output ranges 0 V ... 2.5 V | 0 |
Number of output ranges 0 V ... 20 V | 0 | Number of output ranges 0 mV ... 200 mV | 0 | Number of output ranges 0 V ... 24 V | 0 |
Number of output ranges 0 V ... 30 V | 0 | Number of output ranges 0 mV ... 300 mV | 0 | Number of output ranges 0 mA ... 5 mA | 0 |
Number of output ranges 0 mV ... 500 mV | 0 | Number of output ranges 0 mV ... 60 mV | 0 | Number of output ranges -1 V ... +1 V | 0 |
Number of output ranges -10 mA ... +10 mA | 0 | Number of output ranges -10 V ... +10 V | 0 | Number of output ranges 10 V ... 2 V | 0 |
Number of output ranges -100 mV ... +100 mV | 0 | Number of output ranges -2 V ... +2 V | 0 | Number of output ranges 2 V ... 10 V | 0 |
Number of output ranges -2.5 V ... +2.5 V | 0 | Number of output ranges -20 mA ... +20 mA | 0 | Number of output ranges -20 V ... +20 V | 0 |
Number of output ranges -300 mV ... +300 mV | 0 | Number of output ranges -5 mA ... +5 mA | 0 | Number of output ranges -5 V ... +5 V | 0 |
Number of output ranges 5 V ... 0 V | 0 | Number of output ranges 5 V ... 1 V | 0 | Number of output ranges -500 mV ... +500 mV | 0 |
Number of output ranges -60 mV ... +60 mV | 0 | Number of input ranges +10 V ... -10 V | 0 | Number of input ranges +5 V ... -5 V | 0 |
Number of input ranges 0 V ... 1 V | 0 | Number of input ranges 0 mV ... 100 mV | 0 | Number of input ranges 0 V ... 2 V | 0 |
Number of input ranges 0 V ... 2.5 V | 0 | Number of input ranges 0 V ... 20 V | 0 | Number of input ranges 0 mV ... 200 mV | 0 |
Number of input ranges 0 V ... 24 V | 0 | Number of input ranges 0 V ... 30 V | 0 | Number of input ranges 0 mV ... 300 mV | 0 |
Number of input ranges 0 mA ... 5 mA | 0 | Number of input ranges 0 mV ... 500 mV | 0 | Number of input ranges 0 mV ... 60 mV | 0 |
Number of input ranges -1 V ... +1 V | 0 | Number of input ranges -10 mA ... +10 mA | 0 | Number of input ranges -10 V ... +10 V | 0 |
Number of input ranges -100 mV ... +100 mV | 0 | Number of input ranges -2 V ... +2 V | 0 | Number of input ranges -2.5 V ... +2.5 V | 0 |
Number of input ranges -20 mA ... +20 mA | 0 | Number of input ranges -20 V ... +20 V | 0 | Number of input ranges -300 mV ... +300 mV | 0 |
Number of input ranges -5 mA ... +5 mA | 0 | Number of input ranges -5 V ... +5 V | 0 | Number of input ranges -500 mV ... +500 mV | 0 |
Number of input ranges -60 mV ... +60 mV | 0 | Rated supply voltage at AC(V) | -|- | Load influence(%/100%) | - |
Inherently safe according to EN 60947-5-6 NAMUR | false | Galvanic separation between output to output | false | Galvanic separation between input and output | true |
Galvanic separation between inputs | false | Galvanic separation between supply voltage and all other current circuits | true | Construction type of device | Built-in device |
SIL according to IEC 61508 | - |
Configure
Basic Attributes
Width(mm)
Height(mm)
Depth(mm)
Switching current(A)
Power consumption(W)
Switching power(VA)
Operation temperature(°C)
Switching voltage(V)
Type of electric connection
Number of output ranges 0 V ... 10 V
Number of output ranges 0 mA ... 20 mA
Number of output ranges 0 V ... 5 V
Number of output ranges 1 V ... 5 V
Number of output ranges 10 V ... 0 V
Number of output ranges 20 mA ... 0 mA
Number of output ranges 20 mA ... 4 mA
Number of output ranges 4 mA ... 20 mA
Number of input ranges 0 mA ... 10 mA
Number of input ranges 0 V ... 10 V
Number of input ranges 0 mA ... 20 mA
Number of input ranges 0 V ... 5 V
Number of input ranges 1 V ... 5 V
Number of input ranges 10 V ... 0 V
Number of input ranges 10 V ... 2 V
Number of input ranges 2 V ... 10 V
Number of input ranges 20 mA ... 0 mA
Number of input ranges 20 mA ... 4 mA
Number of input ranges 4 mA ... 20 mA
Number of input ranges 5 V ... 0 V
Number of input ranges 5 V ... 1 V
Rated operation frequency(Hz)
Rated supply voltage at DC(V)
Load(Ohm)
Malfunction message output
Temperature drift(%/K)
Type
Filter by standard shipping days
Optional Attributes