Manufacturer part number: 2297497
Brand: PHOENIX CONTACT
Price: 365.38 €
Delivery time: 7 Days
Number of binary inputs: 0
Rated operation current Ie: 0.025|0.025 A
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
2297497
Switching function | - | Number of analogue inputs | 0 | Number of analogue outputs | 0 |
---|---|---|---|---|---|
Rated control supply voltage Us at AC 50HZ(V) | 19.2|30 | Rated control supply voltage Us at AC 60HZ(V) | 19.2|30 | Rated control supply voltage Us at DC(V) | 19.2|30 |
Degree of protection (IP) | IP20 | Number of electronic outputs | 4 | Number of outputs, with contact | 0 |
Type of interface | Modbus | Type of electrical connection for auxiliary- and control current circuit | Screw connection | Rated operation frequency(Hz) | 50|60 |
Rated voltage Ue at AC 50 Hz(V) | 42|550 | Rated voltage Ue at AC 60 Hz(V) | 42|550 | Rated voltage Ue at DC(V) | -|- |
Input for analogue temperature sensor | false | Input for earth fault detection | false | Input for thermistor connection | true |
Voltage detection module | true | Current detection module | true | Type of connection system | Screw connection |
Voltage type for actuating | DC | Degree of protection (NEMA) | - |
This page is Electronic motor management, EMM, part number 2297497.
You can find the detail information about specifications and dimensions on part number 2297497.
Part Number |
---|
2908602 |
2908603 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Number of binary inputs | Rated operation current Ie (A) |
---|---|---|---|---|---|---|---|
385.33 € | 1 | 40 Days | 1 | 0.033|0.033 | |||
497.48 € | 1 | 47 Days | 1 | 0.033|0.033 |