Power / input isolating amplifier, Ex i repeater power supply, MACX MCR

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
2865340
2865793
2924016
2924029
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Width
(mm)
Height
(mm)
Power consumption
(W)
Type of electric connection Number of output ranges 0 V ... 5 V Number of output ranges 1 V ... 5 V Rated supply voltage at DC
(V)
Load
(Ohm)

279.70 €

1 12 Days 12.6112.51.8Screw connection0019.2|301000000|1000000

329.60 €

1 7 Days 17.6112.81.6Screw connection1124|230600000|600000

279.70 €

1 12 Days 12.6116.81.8Other0019.2|301000000|1000000

329.60 €

1 7 Days 17.6117.71.6Other1124|230600000|600000

Loading...

  1. 1

Basic information

Mounting method Other Depth(mm) 113.7 Switching current(A) -
Number of channels 1 Switching power(VA) - Type of power supply Other
Operation temperature(°C) -20|60 Switching voltage(V) - Switching frequency(Hz) -
Degree of protection (IP) IP20 Number of output ranges +10 V ... -10 V 0 Number of output ranges +5 V ... -5 V 0
Number of output ranges 0 V ... 1 V 0 Number of output ranges 0 mA ... 10 mA 0 Number of output ranges 0 V ... 10 V 0
Number of output ranges 0 mV ... 100 mV 0 Number of output ranges 0 V ... 2 V 0 Number of output ranges 0 V ... 2.5 V 0
Number of output ranges 0 mA ... 20 mA 2 Number of output ranges 0 V ... 20 V 0 Number of output ranges 0 mV ... 200 mV 0
Number of output ranges 0 V ... 24 V 0 Number of output ranges 0 V ... 30 V 0 Number of output ranges 0 mV ... 300 mV 0
Number of output ranges 0 mA ... 5 mA 0 Number of output ranges 0 mV ... 500 mV 0 Number of output ranges 0 mV ... 60 mV 0
Number of output ranges -1 V ... +1 V 0 Number of output ranges -10 mA ... +10 mA 0 Number of output ranges -10 V ... +10 V 0
Number of output ranges 10 V ... 0 V 0 Number of output ranges 10 V ... 2 V 0 Number of output ranges -100 mV ... +100 mV 0
Number of output ranges -2 V ... +2 V 0 Number of output ranges 2 V ... 10 V 0 Number of output ranges -2.5 V ... +2.5 V 0
Number of output ranges -20 mA ... +20 mA 0 Number of output ranges -20 V ... +20 V 0 Number of output ranges 20 mA ... 0 mA 0
Number of output ranges 20 mA ... 4 mA 0 Number of output ranges -300 mV ... +300 mV 0 Number of output ranges 4 mA ... 20 mA 2
Number of output ranges -5 mA ... +5 mA 0 Number of output ranges -5 V ... +5 V 0 Number of output ranges 5 V ... 0 V 0
Number of output ranges 5 V ... 1 V 0 Number of output ranges -500 mV ... +500 mV 0 Number of output ranges -60 mV ... +60 mV 0
Number of input ranges +10 V ... -10 V 0 Number of input ranges +5 V ... -5 V 0 Number of input ranges 0 V ... 1 V 0
Number of input ranges 0 mA ... 10 mA 0 Number of input ranges 0 V ... 10 V 0 Number of input ranges 0 mV ... 100 mV 0
Number of input ranges 0 V ... 2 V 0 Number of input ranges 0 V ... 2.5 V 0 Number of input ranges 0 mA ... 20 mA 1
Number of input ranges 0 V ... 20 V 0 Number of input ranges 0 mV ... 200 mV 0 Number of input ranges 0 V ... 24 V 0
Number of input ranges 0 V ... 30 V 0 Number of input ranges 0 mV ... 300 mV 0 Number of input ranges 0 mA ... 5 mA 0
Number of input ranges 0 V ... 5 V 0 Number of input ranges 0 mV ... 500 mV 0 Number of input ranges 0 mV ... 60 mV 0
Number of input ranges -1 V ... +1 V 0 Number of input ranges 1 V ... 5 V 0 Number of input ranges -10 mA ... +10 mA 0
Number of input ranges -10 V ... +10 V 0 Number of input ranges 10 V ... 0 V 0 Number of input ranges 10 V ... 2 V 0
Number of input ranges -100 mV ... +100 mV 0 Number of input ranges -2 V ... +2 V 0 Number of input ranges 2 V ... 10 V 0
Number of input ranges -2.5 V ... +2.5 V 0 Number of input ranges -20 mA ... +20 mA 0 Number of input ranges -20 V ... +20 V 0
Number of input ranges 20 mA ... 0 mA 0 Number of input ranges 20 mA ... 4 mA 0 Number of input ranges -300 mV ... +300 mV 0
Number of input ranges 4 mA ... 20 mA 1 Number of input ranges -5 mA ... +5 mA 0 Number of input ranges -5 V ... +5 V 0
Number of input ranges 5 V ... 0 V 0 Number of input ranges 5 V ... 1 V 0 Number of input ranges -500 mV ... +500 mV 0
Number of input ranges -60 mV ... +60 mV 0 Rated operation frequency(Hz) -|- Rated supply voltage at AC(V) -|-
Load influence(%/100%) - Inherently safe according to EN 60947-5-6 NAMUR true Galvanic separation between output to output false
Galvanic separation between input and output true Galvanic separation between inputs false Galvanic separation between supply voltage and all other current circuits true
Construction type of device Built-in device Malfunction message output false Temperature drift(%/K) 0.01
SIL according to IEC 61508 -

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360