Manufacturer part number: 1160740
Brand: PHOENIX CONTACT
Price: 190.77 €
Delivery time: 33 Days
Overload release current setting: 1.5|9 A
Degree of protection (IP): -
With short-circuit release: false
Rated operation current Ie: 9 A
Type of electrical connection of main circuit: Other
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
1160740
Part Number
|
---|
1160740 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Overload release current setting (A) | Degree of protection (IP) | With short-circuit release | Rated operation current Ie (A) | Type of electrical connection of main circuit | Type of electrical connection for auxiliary- and control current circuit | Kind of motor starter | Rated operation current at AC-3, 400 V (A) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
190.77 € | 1 | 33 Days | 1.5|9 | - | false | 9 | Other | Other | Reversing starter | 9 |
Loading...
Width(mm) | - | Height(mm) | - | Depth(mm) | - |
---|---|---|---|---|---|
With transformer | - | Rated operation power at AC-3, 400 V(kW) | - | Number of command positions | - |
Number of auxiliary contacts as normally open contact | 0 | Number of auxiliary contacts as normally closed contact | 0 | Suitable for emergency stop | - |
Number of indicator lights | - | Supporting protocol for LON | - | Supporting protocol for TCP/IP | - |
Supporting protocol for ASI | - | Supporting protocol for PROFIBUS | - | Supporting protocol for CAN | - |
Supporting protocol for INTERBUS | - | Supporting protocol for MODBUS | - | Supporting protocol for Data-Highway | - |
Supporting protocol for DeviceNet | - | Supporting protocol for SUCONET | - | Supporting protocol for other bus systems | - |
External reset possible | - | Rail mounting possible | true | Rated control supply voltage Us at AC 50HZ(V) | -|- |
Rated control supply voltage Us at AC 60HZ(V) | -|- | Rated control supply voltage Us at DC(V) | 19.2|30 | Supporting protocol for SERCOS | - |
Supporting protocol for INTERBUS-Safety | - | Release class | Other | With fuse | - |
Supporting protocol for AS-Interface Safety at Work | - | Supporting protocol for DeviceNet Safety | - | Supporting protocol for EtherNet/IP | - |
Supporting protocol for Foundation Fieldbus | - | Supporting protocol for PROFINET CBA | - | Supporting protocol for PROFINET IO | - |
Supporting protocol for PROFIsafe | - | Supporting protocol for SafetyBUS p | - | Voltage type for actuating | DC |
Rated operation power at AC-3, 230 V, 3-phase(kW) | - | Rated power, 460 V, 60 Hz, 3-phase(kW) | - | Rated power, 575 V, 60 Hz, 3-phase(kW) | - |
Ambient temperature, upper operating limit(°C) | - | Temperature compensated overload protection | - | Rated conditional short-circuit current, type 2, 400 V(A) | - |
Rated conditional short-circuit current, type 2, 230 V(A) | - | Rated conditional short-circuit current, type 1, 480 Y/277 V(A) | - | Rated conditional short-circuit current, type 1, 600 Y/347 V(A) | - |
Degree of protection (NEMA) | - | Coordination class according to IEC 60947-4-3 | - |
This page is Hybrid motor starter, ELR-H, part number 1160740.
You can find the detail information about specifications and dimensions on part number 1160740.
Configure
Basic Attributes
Type
Overload release current setting(A)
Degree of protection (IP)
With short-circuit release
Rated operation current Ie(A)
Type of electrical connection of main circuit
Type of electrical connection for auxiliary- and control current circuit
Kind of motor starter
Rated operation current at AC-3, 400 V(A)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
2900538 |
2900542 |
2900561 |
2902744 |
2902745 |
2902746 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Overload release current setting (A) | Degree of protection (IP) | With short-circuit release | Rated operation current Ie (A) | Type of electrical connection of main circuit | Type of electrical connection for auxiliary- and control current circuit | Kind of motor starter | Rated operation current at AC-3, 400 V (A) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
149.99 € | 2 | 7 Days | 0|9 | IP20 | false | 9 | Screw connection | Screw connection | Reversing starter | 9 | |||
149.99 € | 2 | 40 Days | 0.075|0.6 | IP20 | false | 0.6 | Screw connection | Screw connection | Direct starter | 0.6 | |||
186.58 € | 1 | 40 Days | 1.5|9 | IP20 | false | 9 | Screw connection | Screw connection | Reversing starter | 9 | |||
268.89 € | 1 | 40 Days | 0.18|2.4 | IP20 | true | - | Screw connection | Screw connection | Reversing starter | - | |||
268.89 € | 1 | 40 Days | 1.5|9 | IP20 | true | - | Screw connection | Screw connection | Reversing starter | - | |||
268.89 € | 1 | 7 Days | 0.075|0.6 | IP20 | true | - | Screw connection | Screw connection | Reversing starter | - |