Manufacturer part number: 2902014
Brand: PHOENIX CONTACT
Price: 225.70 €
Delivery time: 26 Days
Width: 6.3 mm
Height: 109.81 mm
Depth: 119.2 mm
Number of channels: 1
Power consumption: 1.4 W
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
2902014
Part Number
|
---|
2902014 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Width (mm) | Height (mm) | Depth (mm) | Number of channels | Power consumption (W) | Operation temperature (°C) | Type of electric connection | Rated supply voltage at DC (V) | Load (Ohm) | Galvanic separation between output to output | Galvanic separation between input and output | Galvanic separation between supply voltage and all other current circuits | Malfunction message output | Temperature drift (%/K) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
225.70 € | 1 | 26 Days | 6.3 | 109.81 | 119.2 | 1 | 1.4 | -40|70 | Screw connection | 9.6|30 | 600000|600000 | false | true | true | true | 0.0075 |
Loading...
Mounting method | Other | Switching current(A) | - | Switching power(VA) | - |
---|---|---|---|---|---|
Type of power supply | Other | Switching voltage(V) | - | Switching frequency(Hz) | - |
Degree of protection (IP) | IP20 | Number of output ranges +10 V ... -10 V | 0 | Number of output ranges +5 V ... -5 V | 0 |
Number of output ranges 0 V ... 1 V | 0 | Number of output ranges 0 mA ... 10 mA | 0 | Number of output ranges 0 V ... 10 V | 0 |
Number of output ranges 0 mV ... 100 mV | 0 | Number of output ranges 0 V ... 2 V | 0 | Number of output ranges 0 V ... 2.5 V | 0 |
Number of output ranges 0 mA ... 20 mA | 1 | Number of output ranges 0 V ... 20 V | 0 | Number of output ranges 0 mV ... 200 mV | 0 |
Number of output ranges 0 V ... 24 V | 0 | Number of output ranges 0 V ... 30 V | 0 | Number of output ranges 0 mV ... 300 mV | 0 |
Number of output ranges 0 mA ... 5 mA | 0 | Number of output ranges 0 V ... 5 V | 0 | Number of output ranges 0 mV ... 500 mV | 0 |
Number of output ranges 0 mV ... 60 mV | 0 | Number of output ranges -1 V ... +1 V | 0 | Number of output ranges 1 V ... 5 V | 0 |
Number of output ranges -10 mA ... +10 mA | 0 | Number of output ranges -10 V ... +10 V | 0 | Number of output ranges 10 V ... 0 V | 0 |
Number of output ranges 10 V ... 2 V | 0 | Number of output ranges -100 mV ... +100 mV | 0 | Number of output ranges -2 V ... +2 V | 0 |
Number of output ranges 2 V ... 10 V | 0 | Number of output ranges -2.5 V ... +2.5 V | 0 | Number of output ranges -20 mA ... +20 mA | 0 |
Number of output ranges -20 V ... +20 V | 0 | Number of output ranges 20 mA ... 0 mA | 0 | Number of output ranges 20 mA ... 4 mA | 0 |
Number of output ranges -300 mV ... +300 mV | 0 | Number of output ranges 4 mA ... 20 mA | 1 | Number of output ranges -5 mA ... +5 mA | 0 |
Number of output ranges -5 V ... +5 V | 0 | Number of output ranges 5 V ... 0 V | 0 | Number of output ranges 5 V ... 1 V | 0 |
Number of output ranges -500 mV ... +500 mV | 0 | Number of output ranges -60 mV ... +60 mV | 0 | Number of input ranges +10 V ... -10 V | 0 |
Number of input ranges +5 V ... -5 V | 0 | Number of input ranges 0 V ... 1 V | 0 | Number of input ranges 0 mA ... 10 mA | 0 |
Number of input ranges 0 V ... 10 V | 0 | Number of input ranges 0 mV ... 100 mV | 0 | Number of input ranges 0 V ... 2 V | 0 |
Number of input ranges 0 V ... 2.5 V | 0 | Number of input ranges 0 mA ... 20 mA | 1 | Number of input ranges 0 V ... 20 V | 0 |
Number of input ranges 0 mV ... 200 mV | 0 | Number of input ranges 0 V ... 24 V | 0 | Number of input ranges 0 V ... 30 V | 0 |
Number of input ranges 0 mV ... 300 mV | 0 | Number of input ranges 0 mA ... 5 mA | 0 | Number of input ranges 0 V ... 5 V | 0 |
Number of input ranges 0 mV ... 500 mV | 0 | Number of input ranges 0 mV ... 60 mV | 0 | Number of input ranges -1 V ... +1 V | 0 |
Number of input ranges 1 V ... 5 V | 0 | Number of input ranges -10 mA ... +10 mA | 0 | Number of input ranges -10 V ... +10 V | 0 |
Number of input ranges 10 V ... 0 V | 0 | Number of input ranges 10 V ... 2 V | 0 | Number of input ranges -100 mV ... +100 mV | 0 |
Number of input ranges -2 V ... +2 V | 0 | Number of input ranges 2 V ... 10 V | 0 | Number of input ranges -2.5 V ... +2.5 V | 0 |
Number of input ranges -20 mA ... +20 mA | 0 | Number of input ranges -20 V ... +20 V | 0 | Number of input ranges 20 mA ... 0 mA | 0 |
Number of input ranges 20 mA ... 4 mA | 0 | Number of input ranges -300 mV ... +300 mV | 0 | Number of input ranges 4 mA ... 20 mA | 1 |
Number of input ranges -5 mA ... +5 mA | 0 | Number of input ranges -5 V ... +5 V | 0 | Number of input ranges 5 V ... 0 V | 0 |
Number of input ranges 5 V ... 1 V | 0 | Number of input ranges -500 mV ... +500 mV | 0 | Number of input ranges -60 mV ... +60 mV | 0 |
Rated operation frequency(Hz) | -|- | Rated supply voltage at AC(V) | -|- | Load influence(%/100%) | - |
Inherently safe according to EN 60947-5-6 NAMUR | false | Galvanic separation between inputs | false | Construction type of device | Built-in device |
SIL according to IEC 61508 | - |
This page is Repeater power supply, MINI MCR, part number 2902014.
You can find the detail information about specifications and dimensions on part number 2902014.
Configure
Basic Attributes
Type
Width(mm)
Height(mm)
Depth(mm)
Number of channels
Power consumption(W)
Operation temperature(°C)
Type of electric connection
Rated supply voltage at DC(V)
Load(Ohm)
Galvanic separation between output to output
Galvanic separation between input and output
Galvanic separation between supply voltage and all other current circuits
Malfunction message output
Temperature drift(%/K)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
2864079 |
2864422 |
2902015 |
2905628 |
2905629 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Width (mm) | Height (mm) | Depth (mm) | Number of channels | Power consumption (W) | Operation temperature (°C) | Type of electric connection | Rated supply voltage at DC (V) | Load (Ohm) | Galvanic separation between output to output | Galvanic separation between input and output | Galvanic separation between supply voltage and all other current circuits | Malfunction message output | Temperature drift (%/K) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
310.80 € | 1 | 7 Days | 6.4 | 93.1 | 101.2 | 1 | 0.9 | -20|60 | Screw connection | 20.4|30 | 500000|500000 | false | true | true | false | 0.005 | |||
254.90 € | 1 | 7 Days | 6.4 | 93.1 | 101.2 | 1 | 0.9 | -20|60 | Screw connection | 19.2|30 | 500000|500000 | false | true | true | false | 0.01 | |||
225.70 € | 1 | 26 Days | 6.3 | 109.81 | 119.2 | 1 | 1.4 | -40|70 | Other | 9.6|30 | 600000|600000 | false | true | true | true | 0.0075 | |||
246.60 € | 1 | 26 Days | 6.3 | 109.81 | 119.2 | 2 | 1.6 | -40|70 | Screw connection | 9.6|30 | 500000|500000 | - | - | - | false | 0.0075 | |||
246.60 € | 1 | 26 Days | 6.3 | 109.81 | 119.2 | 2 | 1.6 | -40|70 | Other | 9.6|30 | 500000|500000 | - | - | - | false | 0.0075 |