Flat nut, SACC-M14 (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1412077

Part Number
1412077
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

0.69 €

270 49 Days

Loading...

  1. 1

Basic information

Halogen free - Height(mm) - Surface protection -
Wrench width(mm) - Material quality Other Thread type -
Material Brass Thread size (metric) - Pitch thread(mm) -
Thread size (imperial) - With flange - Castle nut -
Thread per inch -

This page is Flat nut, SACC-M14, part number 1412077.
You can find the detail information about specifications and dimensions on part number 1412077.

Tech Support