Fixing bracket for protective sleeve, WP-BASE

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
3241079
3241080
3241081
3241082
3241083
3241084
3241085
3241086
3241087
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

6.52 €

50 12 Days

6.69 €

50 12 Days

7.19 €

50 12 Days

7.49 €

25 12 Days

7.24 €

50 12 Days

7.41 €

25 12 Days

8.15 €

25 12 Days

8.35 €

25 12 Days

8.56 €

25 12 Days

Loading...

  1. 1

Basic information

Surface protection - Construction type With thread Working temperature(°C) -40|200
Material Steel Thread size (metric) - Thread size PG -

Tech Support