Manufacturer part number: 0830970
Brand: PHOENIX CONTACT
Price: 1.39 €
Delivery time: 12 Days
Material: Other
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
0830970
Colour | - | Model | - | UV resistant | false |
---|---|---|---|---|---|
Halogen free | false | Surface protection | - | Material quality | - |
Type of fastening | - | Number of cables/conduits | - | Diameter(mm) | -|- |
Nominal diameter(mm) | - | Plastic sheathed | true | Distance to the wall | - |
Suitable in fire resistance areas | true |
This page is Mounting unit, SCRT, part number 0830970.
You can find the detail information about specifications and dimensions on part number 0830970.
Part Number |
---|
0830971 |
0830972 |
0830973 |
0830974 |
0830975 |
0830976 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Material |
---|---|---|---|---|---|---|
1.57 € | 150 | 12 Days | Other | |||
1.83 € | 100 | 12 Days | Other | |||
2.04 € | 100 | 12 Days | Other | |||
2.23 € | 100 | 12 Days | Other | |||
2.84 € | 75 | 12 Days | Other | |||
4.83 € | 50 | 12 Days | Other |