Locking Assemblies 7080 (70805X14)

Locking Assemblies 7080 70805X14

Product Details:

Manufacturer part number: 70805X14

Brand: RINGFEDER

Price: Please contact the support for quotation

Delivery time: 5 Days


Technical Data:

Overall Length W: 19 mm

Outer Dia. A: 14 Ø

Inner Diameter: 5 mm

Overall Length (Without Screws): 15 mm

Transmissible Torque at Given Max. Tightened Torque: 10 Nm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

70805X14

Part Number
70805X14
Part NumberMinimum order quantityVolume Discount
Standard
Shipping Days
?
Overall Length W
(mm)
Outer Dia. A
(Ø)
Inner Diameter
(mm)
Overall Length (Without Screws)
(mm)
Transmissible Torque at Given Max. Tightened Torque
(Nm)
Transmissible Axial Force
(kN)
Surface Pressure on Shaft at Given Max. Tightened Torque
(N/mm²)
Surface Pressure on Hub at Given Max. Tightened Torque
(N/mm²)
1 5 Days 191451510426497

Loading...

  1. 1

This page is Locking Assemblies 7080, part number 70805X14.
You can find the detail information about specifications and dimensions on part number 70805X14.

Variation of this product

Part Number
708014X26
708015X26
708016X26
70806X14
70807X18
70808X16
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Overall Length W
(mm)
Outer Dia. A
(Ø)
Inner Diameter
(mm)
Overall Length (Without Screws)
(mm)
Transmissible Torque at Given Max. Tightened Torque
(Nm)
Transmissible Axial Force
(kN)
Surface Pressure on Shaft at Given Max. Tightened Torque
(N/mm²)
Surface Pressure on Hub at Given Max. Tightened Torque
(N/mm²)

-

1 5 Days 282614229313.317999

-

1 5 Days 282615229913.316799

-

1 5 Days 2826162210613.315699

80.83 €

1 5 Days 191461512422097

-

1 5 Days --------

86.17 €

1 5 Days 2216817235.818091

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360