Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
708530X42
Part Number
|
---|
708530X42 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Overall Length W (mm) | Outer Dia. A (Ø) | Inner Diameter (mm) | Transmissible Torque at Given Max. Tightened Torque (Nm) | Transmissible Axial Force (kN) | Surface Pressure on Shaft at Given Max. Tightened Torque (N/mm²) | Surface Pressure on Hub at Given Max. Tightened Torque (N/mm²) | Wrench Size (mm) | Maximum Tightened Torque of the Clamping Nut (Nm) | Clamping Length (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 | 5 Days | 44 | 42 | 30 | 605 | 40.3 | 163 | 134 | 50 | 355 | 23 |
Loading...
This page is Locking Assemblies 7085, part number 708530X42.
You can find the detail information about specifications and dimensions on part number 708530X42.
Configure
Basic Attributes
Overall Length W(mm)
Outer Dia. A(Ø)
Inner Diameter(mm)
Transmissible Torque at Given Max. Tightened Torque(Nm)
Transmissible Axial Force(kN)
Surface Pressure on Shaft at Given Max. Tightened Torque(N/mm²)
Surface Pressure on Hub at Given Max. Tightened Torque(N/mm²)
Wrench Size(mm)
Maximum Tightened Torque of the Clamping Nut(Nm)
Clamping Length(mm)
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
708514X24 |
708515X24 |
708516X24 |
708532X50 |
708535X50 |
708538X58 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Overall Length W (mm) | Outer Dia. A (Ø) | Inner Diameter (mm) | Transmissible Torque at Given Max. Tightened Torque (Nm) | Transmissible Axial Force (kN) | Surface Pressure on Shaft at Given Max. Tightened Torque (N/mm²) | Surface Pressure on Hub at Given Max. Tightened Torque (N/mm²) | Wrench Size (mm) | Maximum Tightened Torque of the Clamping Nut (Nm) | Clamping Length (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 | 5 Days | 28 | 24 | 14 | 93 | 13.3 | 179 | 118 | 27 | 65 | 15 | ||
- | 1 | 5 Days | 28 | 24 | 15 | 99 | 13.3 | 167 | 118 | 27 | 65 | 15 | ||
- | 1 | 5 Days | 28 | 24 | 16 | 106 | 13.3 | 156 | 118 | 27 | 65 | 15 | ||
- | 1 | 5 Days | 51 | 50 | 32 | 764 | 47.7 | 166 | 112 | 55 | 490 | 28 | ||
- | 1 | 5 Days | 51 | 50 | 35 | 836 | 47.7 | 152 | 112 | 55 | 490 | 28 | ||
- | 1 | 5 Days | 58 | 58 | 38 | 1140 | 60.2 | 155 | 116 | 65 | 700 | 32 |