Manufacturer part number: 751560X95
Brand: RINGFEDER
Price: Please contact the support for quotation
Delivery time: 5 Days
Overall Length W: 58 mm
Outer Dia. A: 95 Ø
Inner Diameter: 60 mm
Overall Length (Without Screws): 50 mm
Width of Ring: 42 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
751560X95
Part Number
|
---|
751560X95 |
Part Number | Minimum order quantity | Volume Discount | Overall Length W (mm) | Outer Dia. A (Ø) | Inner Diameter (mm) | Overall Length (Without Screws) (mm) | Width of Ring (mm) | Transmissible Torque at Given Max. Tightened Torque (Nm) | Transmissible Axial Force (kN) | Surface Pressure on Shaft at Given Max. Tightened Torque (N/mm²) | Surface Pressure on Hub at Given Max. Tightened Torque (N/mm²) | Thread | Quantity Of Screws (Pieces) | Maximum Tightened Torque of the Clamping Nut (Nm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1 | 5 Days | 58 | 95 | 60 | 50 | 42 | 4299 | 143 | 186 | 118 | 8 mm | 9 | 41 |
Loading...
This page is Locking Assemblies 7515, part number 751560X95.
You can find the detail information about specifications and dimensions on part number 751560X95.
Configure
Basic Attributes
Overall Length W(mm)
Outer Dia. A(Ø)
Inner Diameter(mm)
Overall Length (Without Screws)(mm)
Width of Ring(mm)
Transmissible Torque at Given Max. Tightened Torque(Nm)
Transmissible Axial Force(kN)
Surface Pressure on Shaft at Given Max. Tightened Torque(N/mm²)
Surface Pressure on Hub at Given Max. Tightened Torque(N/mm²)
Thread
Quantity Of Screws(Pieces)
Maximum Tightened Torque of the Clamping Nut(Nm)
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
7515130X180 |
7515140X190 |
7515150X200 |
751570X110 |
751580X120 |
751590X130 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Overall Length W (mm) | Outer Dia. A (Ø) | Inner Diameter (mm) | Overall Length (Without Screws) (mm) | Width of Ring (mm) | Transmissible Torque at Given Max. Tightened Torque (Nm) | Transmissible Axial Force (kN) | Surface Pressure on Shaft at Given Max. Tightened Torque (N/mm²) | Surface Pressure on Hub at Given Max. Tightened Torque (N/mm²) | Thread | Quantity Of Screws (Pieces) | Maximum Tightened Torque of the Clamping Nut (Nm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 | 5 Days | 91 | 180 | 130 | 79 | 65 | 34364 | 529 | 207 | 150 | 12 mm | 14 | 145 | ||
- | 1 | 5 Days | 91 | 190 | 140 | 79 | 65 | 39651 | 566 | 206 | 152 | 12 mm | 15 | 145 | ||
- | 1 | 5 Days | 91 | 200 | 150 | 79 | 65 | 42483 | 566 | 193 | 144 | 12 mm | 15 | 145 | ||
- | 1 | 5 Days | 70 | 110 | 70 | 60 | 50 | 7280 | 208 | 197 | 125 | 10 mm | 8 | 83 | ||
- | 1 | 5 Days | 70 | 120 | 80 | 60 | 50 | 10399 | 260 | 216 | 144 | 10 mm | 10 | 83 | ||
- | 1 | 5 Days | 70 | 130 | 90 | 60 | 50 | 12869 | 286 | 211 | 146 | 10 mm | 11 | 83 |