Locking Assemblies Stainless Steel 7110 SST (71108X15SST)

Locking Assemblies Stainless Steel 7110 SST 71108X15SST

Product Details:

Manufacturer part number: 71108X15SST

Brand: RINGFEDER

Price: 14.00

Delivery time: 5 Days


Technical Data:

Overall Length W: 28 mm

Outer Dia. A: 15 mm

Inner Diameter: 8 mm

Overall Length (Without Screws): 24 mm

Transmissible Torque at Given Max. Tightened Torque: 16 Nm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

71108X15SST

Part Number
71108X15SST
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Overall Length W
(mm)
Outer Dia. A
(mm)
Inner Diameter
(mm)
Overall Length (Without Screws)
(mm)
Transmissible Torque at Given Max. Tightened Torque
(Nm)
Transmissible Axial Force
(kN)
Maximum Tightened Torque of the Clamping Screws
(Nm)
Surface Pressure on Shaft at Given Max. Tightened Torque
(N/mm²)
Surface Pressure on Hub at Given Max. Tightened Torque
(N/mm²)
Thread Collar Outer Diameter
(mm)
Installation Length up to Collar
(mm)
Quantity Of Screws
(Pieces)

14.00 €

1 5 Days 2815824163.82.9126664 mm27124

Loading...

  1. 1

This page is Locking Assemblies Stainless Steel 7110 SST, part number 71108X15SST.
You can find the detail information about specifications and dimensions on part number 71108X15SST.

Variation of this product

Part Number
711011X18SST
711012X18SST
711013X23SST
711014X23SST
711015X24SST
71109X16SST
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Overall Length W
(mm)
Outer Dia. A
(mm)
Inner Diameter
(mm)
Overall Length (Without Screws)
(mm)
Transmissible Torque at Given Max. Tightened Torque
(Nm)
Transmissible Axial Force
(kN)
Maximum Tightened Torque of the Clamping Screws
(Nm)
Surface Pressure on Shaft at Given Max. Tightened Torque
(N/mm²)
Surface Pressure on Hub at Given Max. Tightened Torque
(N/mm²)
Thread Collar Outer Diameter
(mm)
Installation Length up to Collar
(mm)
Quantity Of Screws
(Pieces)

14.12 €

1 5 Days 31181127285.52.999604 mm32144

14.23 €

1 5 Days 31181227305.52.985604 mm32144

14.23 €

1 5 Days 31231327335.52.982464 mm38144

14.42 €

1 5 Days 31231427355.52.977464 mm38144

14.58 €

1 5 Days 4224153685131499636 mm44163

14.00 €

1 5 Days 3116927183.82.993554 mm28144

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360